Publish your products
Bor Outward opening Vega 835P
Bor Outward opening Vega 835P
    NorDan

    Bor Outward opening Vega 835P

    Outward opening double entrance door.

    Which door is yours?
    The indiviual expression in combination with high quality, great sense of detail and robust construction are key aspects when we design our doors. Your door should match the house, be beautiful to behold and have a professional design – both when it comes to security and energy aspects. Our product range contains as much modern features as classical designs.

    Our doors keeps in shape
    Imagine coming home, unlocking the door and feeling calm and safe. You close a robust and secure entrance door behind you made with double steel plates and extra climate sealing. You know you have a unique door where advanced technology doesn´t interfere with elegant design. Our doors are weatherproof and keeps its shape.

    For personal reasons 
    The entrance door is the gateway to your home, it welcomes you and is the first impression for your guests. It is therefor imporatant to choose a proper door! It should live up to all quality- and security requirements, and at NorDan you can choose from a wide range of entrance doors, all having a unique construction with double steel plates, guaranteeing shape stability and security. An additional bonus is the opportunity to get your door in your favourite color and with a variety of accessories. If you´re looking for a personal door with built-in security, NorDan is your option!

    Specification
    • Dimensions

      Frame dimension: 56 x 105 mm   
      Door leaf thickness: 69 mm  
      Module dimension, e.g. M15-21: 1490 x 2088 mm  
      Opening width at 90˚+ 90˚, e.g M15: 1252 mm

      Standard Attributes

      Product standard: EN-14351-1:2006 + A2:2016  
      Energy classification: EN-10077-2, U-value: NPD
      Sound reduction: EN-ISO-10140-2, Rw 30 dB
      Fire rating: N/A
      Air permeability:
      EN-12207, Class 4
      Rain resistance: EN-12208, Class 9A
      Burglar resistance: N/A

    Technical specification
    • Unique ref.NORDAN-ED01DDO-B535
    • Product familyExternal doors
    • Product groupFavourite
    • TypeObject (single object)
    • Date of publishing2024-12-28
    • Edition number1
    Related
    • Material mainWood
    • Material secondarySteel
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryDoors - Sets
    • IFC classificationDoor
    • UNSPSC nameDoors
    • UNSPSC code301715
    • Uniclass 2015 CodePr_30_59_24
    • Uniclass 2015 DescriptionDoorsets
    • OmniClass Number23-17 11 00
    • OmniClass TitleDoors

    Region availability

    Europe
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit