Nordfab FB Ducting features a flat edge on the connecting ends. This FB 15° Segmented Bend is easily connected to other duct components using FB Clips which can be secured around the 6mm flat edge on each end.
FB Bends are also available in 90°, 60°, 45°, and 30° angles.
- Galvanised steel construction with steel thickness 0,9 mm
- Radius = 1.5 x D
- Available in sizes Ø 350 - 1000mm, see article numbers below
The FB Duct System is used in dust collection / process ventilation systems in a wide variety of industries.
ORDER EXAMPLE:
Bend Seg Galv 0,9mm 500FB 15Deg R=1,5
Region availability
| Europe | Asia | Africa | Oceania |
|---|---|---|---|
Åland Islands | Bahrain | Algeria | American Samoa |
Albania | Bangladesh | Angola | Australia |
Andorra | Bhutan | Benin | Cook Islands |
Austria | British Indian Ocean Territory | Botswana | Federated States of Micronesia |
Belgium | Brunei | Burkina Faso | Fiji |
Bulgaria | Cambodia | Cameroon | French Polynesia |
Croatia | China | Cape Verde | Guam |
Cyprus | Christmas Island | Chad | Kiribati |
Czech Republic | Cocos (Keeling) Islands | Comoros | Marshall Islands |
Denmark | Hong Kong | Côte d'Ivoire | Nauru |
Estonia | India | Djibouti | New Caledonia |
Faroe Islands | Indonesia | Egypt | New Zealand |
Finland | Israel | Equatorial Guinea | Niue |
France | Japan | Eswatini | Norfolk Island |
Germany | Jordan | Ethiopia | Northern Mariana Islands |
Gibraltar | Kuwait | Gabon | Palau |
Greece | Laos | Ghana | Papua New Guinea |
Guernsey | Macau | Guinea | Pitcairn Islands |
Hungary | Malaysia | Guinea-Bissau | Samoa |
Iceland | Maldives | Kenya | Solomon Islands |
Ireland | Mongolia | Lesotho | Timor-Leste |
Isle of Man | Nepal | Madagascar | Tokelau |
Italy | Oman | Malawi | Tonga |
Jersey | Pakistan | Mali | Tuvalu |
Latvia | Palestine | Mauritania | United States Minor Outlying Islands |
Liechtenstein | Philippines | Mauritius | Vanuatu |
Lithuania | Qatar | Mayotte | Wallis and Futuna |
Luxembourg | Saudi Arabia | Morocco | |
Malta | Singapore | Mozambique | |
Moldova | South Korea | Namibia | |
Monaco | Sri Lanka | Niger | |
Montenegro | Taiwan | Nigeria | |
Netherlands | Thailand | Reunion | |
Norway | Türkiye | Rwanda | |
Poland | United Arab Emirates | Saint Helena | |
Portugal | Vietnam | São Tomé and Príncipe | |
Romania | Senegal | ||
San Marino | Seychelles | ||
Slovakia | Sierra Leone | ||
Slovenia | South Africa | ||
Spain | Tanzania | ||
Svalbard and Jan Mayen | The Gambia | ||
Sweden | Togo | ||
Switzerland | Tunisia | ||
Ukraine | Uganda | ||
United Kingdom | Western Sahara | ||
Vatican City | Zambia |