Publish your products
Mild Steel 2 mm Duct FLI, L=1m

Mild Steel 2 mm Duct FLI, L=1m

• Flanged welded duct, with fixed flanges, type FLI.
• Steel quality SS1312.
• Base and top coat in RAL 7032 grey, 50 microns.
• Max. working temperature of the surface treatment is 80°C.
• For assembly of duct and fittings with flanges use bolt, nut and flange gasket FSAZ.

ORDER EXAMPLE:
Duct W MS 2mm 800FLI L=1m RAL 7032

Specification
  • ø A (mm)MaterialT mmL mmWeight(kg)Item No.
    100MS2mm10005,58240020990‍
    120MS2mm10006,68240020993‍
    125MS2mm10006,98240020996‍
    140MS2mm10007,78240020999‍
    150MS2mm10008,58240021002‍
    160MS2mm100098240021005‍
    180MS2mm100010,28240021008‍
    200MS2mm100011,38240021011‍
    225MS2mm100012,68240021014‍
    250MS2mm1000148240021017‍
    300MS2mm100016,88240021020‍
    315MS2mm1000188240021023‍
    350MS2mm100020,98240021026‍
    400MS2mm100023,98240021029‍
    450MS2mm100026,88240021032‍
    500MS2mm100029,88240021035‍
    550MS2mm100032,78240021038‍
    600MS2mm100035,78240021041‍
    630MS2mm100037,48240021044‍
    650MS2mm100038,68240021047‍
    700MS2mm100041,68240021050‍
    750MS2mm100047,28240021053‍
    800MS2mm100050,38240021056‍
    850MS2mm100053,48240021059‍
    900MS2mm100056,58240021062‍
    950MS2mm100059,68240021065‍
    1000MS2mm100062,78240021068‍
Technical specification
  • Unique ref.en-2mm-ms-duct-fli-l-1m
  • Product familyMild Steel
  • Product groupDuct & Clips
  • TypeObject (single object)
  • Date of publishing2024-07-11
  • Edition number1
Related
  • Material mainMild Steel
Classification
  • BIMobject CategoryHVAC - Ductwork
  • IFC classificationDuct Fitting
  • ETIM CodeEG015540
  • ETIM NameFittings, flanges and connectors
  • Uniclass 2015 CodePr_65_65_25
  • Uniclass 2015 DescriptionDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitleMetal Duct Fittings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork

Region availability

Europe Asia Africa Oceania
Åland Islands
Bahrain
Algeria
American Samoa
Albania
Bangladesh
Angola
Australia
Andorra
Bhutan
Benin
Cook Islands
Austria
British Indian Ocean Territory
Botswana
Federated States of Micronesia
Belgium
Brunei
Burkina Faso
Fiji
Bulgaria
Cambodia
Cameroon
French Polynesia
Croatia
China
Cape Verde
Guam
Cyprus
Christmas Island
Chad
Kiribati
Czech Republic
Cocos (Keeling) Islands
Comoros
Marshall Islands
Denmark
Hong Kong
Côte d'Ivoire
Nauru
Estonia
India
Djibouti
New Caledonia
Faroe Islands
Indonesia
Egypt
New Zealand
Finland
Israel
Equatorial Guinea
Niue
France
Japan
Eswatini
Norfolk Island
Germany
Jordan
Ethiopia
Northern Mariana Islands
Gibraltar
Kuwait
Gabon
Palau
Greece
Laos
Ghana
Papua New Guinea
Guernsey
Macau
Guinea
Pitcairn Islands
Hungary
Malaysia
Guinea-Bissau
Samoa
Iceland
Maldives
Kenya
Solomon Islands
Ireland
Mongolia
Lesotho
Timor-Leste
Isle of Man
Nepal
Madagascar
Tokelau
Italy
Oman
Malawi
Tonga
Jersey
Pakistan
Mali
Tuvalu
Latvia
Palestine
Mauritania
United States Minor Outlying Islands
Liechtenstein
Philippines
Mauritius
Vanuatu
Lithuania
Qatar
Mayotte
Wallis and Futuna
Luxembourg
Saudi Arabia
Morocco
Malta
Singapore
Mozambique
Moldova
South Korea
Namibia
Monaco
Sri Lanka
Niger
Montenegro
Taiwan
Nigeria
Netherlands
Thailand
Reunion
Norway
Türkiye
Rwanda
Poland
United Arab Emirates
Saint Helena
Portugal
Vietnam
São Tomé and Príncipe
Romania
Senegal
San Marino
Seychelles
Slovakia
Sierra Leone
Slovenia
South Africa
Spain
Tanzania
Svalbard and Jan Mayen
The Gambia
Sweden
Togo
Switzerland
Tunisia
Ukraine
Uganda
United Kingdom
Western Sahara
Vatican City
Zambia
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit