Publish your products
Mild Steel 3 mm Duct FB, L=1m

Mild Steel 3 mm Duct FB, L=1m

• Welded duct with clipped edge.
• Steel quality SS1312.
• Base and top coat in RAL 7032 grey, 50 microns.
• Max. working temperature of the surface treatment is 80°C.
• For assembly of duct and fittings with clipped edge use FSFE or FSDB Clips.
• For diameters up to 1000 mm.

ORDER EXAMPLE:
Duct W MS 3mm 450FB L=1m RAL 7032

Specification
  • ø A (mm)MaterialT mmL mmWeight(kg)Item No.
    150MS3mm100011,18240021071‍
    160MS3mm100011,88240021074‍
    180MS3mm100013,38240021077‍
    200MS3mm100014,88240021080‍
    225MS3mm100016,68240021083‍
    250MS3mm100018,58240021086‍
    300MS3mm100022,28240021089‍
    315MS3mm100023,38240021092‍
    350MS3mm100025,98240021095‍
    400MS3mm100029,68240021098‍
    450MS3mm100033,38240021101‍
    500MS3mm1000378240021104‍
    550MS3mm100040,78240021107‍
    600MS3mm100044,48240021110‍
    630MS3mm100046,68240021113‍
    650MS3mm100048,18240021116‍
    700MS3mm100051,88240021119‍
    750MS3mm100055,58240021122‍
    800MS3mm100059,28240021125‍
    850MS3mm100062,98240021128‍
    900MS3mm100066,68240021131‍
    950MS3mm100070,28240021134‍
    1000MS3mm100073,98240021137‍
Technical specification
  • Unique ref.en-3mm-ms-duct-fb-l-1m
  • Product familyMild Steel
  • Product groupDuct & Clips
  • TypeObject (single object)
  • Date of publishing2024-07-11
  • Edition number1
Related
  • Material mainMild Steel
Classification
  • BIMobject CategoryHVAC - Ductwork
  • IFC classificationDuct Fitting
  • ETIM CodeEG015540
  • ETIM NameFittings, flanges and connectors
  • Uniclass 2015 CodePr_65_65_25
  • Uniclass 2015 DescriptionDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitleMetal Duct Fittings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork

Region availability

Europe Asia Africa Oceania
Åland Islands
Bahrain
Algeria
American Samoa
Albania
Bangladesh
Angola
Australia
Andorra
Bhutan
Benin
Cook Islands
Austria
British Indian Ocean Territory
Botswana
Federated States of Micronesia
Belgium
Brunei
Burkina Faso
Fiji
Bulgaria
Cambodia
Cameroon
French Polynesia
Croatia
China
Cape Verde
Guam
Cyprus
Christmas Island
Chad
Kiribati
Czech Republic
Cocos (Keeling) Islands
Comoros
Marshall Islands
Denmark
Hong Kong
Côte d'Ivoire
Nauru
Estonia
India
Djibouti
New Caledonia
Faroe Islands
Indonesia
Egypt
New Zealand
Finland
Israel
Equatorial Guinea
Niue
France
Japan
Eswatini
Norfolk Island
Germany
Jordan
Ethiopia
Northern Mariana Islands
Gibraltar
Kuwait
Gabon
Palau
Greece
Laos
Ghana
Papua New Guinea
Guernsey
Macau
Guinea
Pitcairn Islands
Hungary
Malaysia
Guinea-Bissau
Samoa
Iceland
Maldives
Kenya
Solomon Islands
Ireland
Mongolia
Lesotho
Timor-Leste
Isle of Man
Nepal
Madagascar
Tokelau
Italy
Oman
Malawi
Tonga
Jersey
Pakistan
Mali
Tuvalu
Latvia
Palestine
Mauritania
United States Minor Outlying Islands
Liechtenstein
Philippines
Mauritius
Vanuatu
Lithuania
Qatar
Mayotte
Wallis and Futuna
Luxembourg
Saudi Arabia
Morocco
Malta
Singapore
Mozambique
Moldova
South Korea
Namibia
Monaco
Sri Lanka
Niger
Montenegro
Taiwan
Nigeria
Netherlands
Thailand
Reunion
Norway
Türkiye
Rwanda
Poland
United Arab Emirates
Saint Helena
Portugal
Vietnam
São Tomé and Príncipe
Romania
Senegal
San Marino
Seychelles
Slovakia
Sierra Leone
Slovenia
South Africa
Spain
Tanzania
Svalbard and Jan Mayen
The Gambia
Sweden
Togo
Switzerland
Tunisia
Ukraine
Uganda
United Kingdom
Western Sahara
Vatican City
Zambia
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit