Nordfab FB Ducting features a flat edge on the connecting ends. FB Double Branches are easily connected to other duct components using FB Clips which can be secured around the flat edge on each end.
- Galvanised steel construction with steel thickness 0,7 or 0,9 mm
- Standard 30°, Optional 45°
- MFL also available
- When ordering please specify øA, øB, øC and øD dimensions
- Available in sizes Ø 080-800 mm, see 30° article numbers below
The FB Duct System is used in dust collection / process ventilation systems in a wide variety of industries.
ORDER EXAMPLE:
Branch Double Galv 0,7mm 150FB 150FB 150FB 150FB 30Deg