Publish your products
FLI Duct, L=0,5m

FLI Duct, L=0,5m

The FB Duct System is used in dust collection / process ventilation systems in a wide variety of industries.

FB Duct features two loose flanges on ends for connection to other ducting components.

Flange type FLI
Galvanised steel or 304SS construction
Available in sizes Ø 080-350 with steel thickness 0,7 mm and Ø 400-1000 with thickness 0,9 mm

ORDER EXAMPLE:
Duct W Galv 0,7mm 350FLI L=0,5m

Specification
  • ø A (mm)MaterialT mmL mmWeight(kg)Item No.
    80Galv0,7mm5001,28240020454‍
    100Galv0,7mm5001,58240020458‍
    120Galv0,7mm5001,88240020462‍
    125Galv0,7mm5001,88240020466‍
    140Galv0,7mm50028240020470‍
    150Galv0,7mm5002,48240020474‍
    160Galv0,7mm5002,58240020478‍
    180Galv0,7mm5002,88240020482‍
    200Galv0,7mm5003,18240020486‍
    225Galv0,7mm5003,48240020490‍
    250Galv0,7mm5003,98240020494‍
    300Galv0,7mm5004,68240020498‍
    315Galv0,7mm5005,28240020502‍
    350Galv0,7mm5006,78240020506‍
    400Galv0,9mm5008,68240020510‍
    450Galv0,9mm5009,68240020514‍
    500Galv0,9mm50010,78240020517‍
    550Galv0,9mm50011,78240020520‍
    560Galv0,9mm50011,98240020523‍
    600Galv0,9mm50012,78240020526‍
    630Galv0,9mm50013,48240020529‍
    650Galv0,9mm50013,88240020532‍
    700Galv0,9mm50014,88240020535‍
    710Galv0,9mm50018,18240020538‍
    750Galv0,9mm50018,58240020541‍
    800Galv0,9mm50019,78240020544‍
    850Galv0,9mm50020,98240020547‍
    900Galv0,9mm50022,18240020550‍
    950Galv0,9mm50023,38240020553‍
    1000Galv0,9mm50024,58240020556‍
    160304SS2mm5005,18240020842‍
    180304SS2mm5005,78240020845‍
    200304SS2mm5006,38240020848‍
    225304SS2mm50078240020851‍
    250304SS2mm5007,98240020854‍
    300304SS2mm5009,48240020857‍
    315304SS2mm50010,38240020860‍
    350304SS2mm50012,38240020863‍
    400304SS2mm50014,18240020866‍
    450304SS2mm50015,78240020869‍
    500304SS2mm50017,48240020872‍
    550304SS2mm50019,28240020875‍
    600304SS2mm50020,98240020878‍
    630304SS2mm50021,98240020881‍
    650304SS2mm50022,68240020884‍
    700304SS2mm50024,38240020887‍
    750304SS2mm50028,78240020890‍
    800304SS2mm50030,58240020893‍
    850304SS2mm50032,48240020896‍
    900304SS2mm50034,38240020899‍
    950304SS2mm50036,28240020902‍
    1000304SS2mm500388240020905‍
Technical specification
  • Unique ref.en-fli-duct-l-05m
  • Product familyQF Ducting
  • Product groupDuct & Clips
  • TypeObject (single object)
  • Date of publishing2024-06-30
  • Edition number1
Related
  • Material mainGalvanized steel
  • Designed inDenmark
  • Manufactured inDenmark
Classification
  • BIMobject CategoryHVAC - Ductwork
  • IFC classificationDuct Fitting
  • ETIM CodeEG015540
  • ETIM NameFittings, flanges and connectors
  • Uniclass 2015 CodePr_65_65_25
  • Uniclass 2015 DescriptionDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitleMetal Duct Fittings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork

Region availability

Europe Asia Africa Oceania
Åland Islands
Bahrain
Algeria
American Samoa
Albania
Bangladesh
Angola
Australia
Andorra
Bhutan
Benin
Cook Islands
Austria
British Indian Ocean Territory
Botswana
Federated States of Micronesia
Belgium
Brunei
Burkina Faso
Fiji
Bulgaria
Cambodia
Cameroon
French Polynesia
Croatia
China
Cape Verde
Guam
Cyprus
Christmas Island
Chad
Kiribati
Czech Republic
Cocos (Keeling) Islands
Comoros
Marshall Islands
Denmark
Hong Kong
Côte d'Ivoire
Nauru
Estonia
India
Djibouti
New Caledonia
Faroe Islands
Indonesia
Egypt
New Zealand
Finland
Israel
Equatorial Guinea
Niue
France
Japan
Eswatini
Norfolk Island
Germany
Jordan
Ethiopia
Northern Mariana Islands
Gibraltar
Kuwait
Gabon
Palau
Greece
Laos
Ghana
Papua New Guinea
Guernsey
Macau
Guinea
Pitcairn Islands
Hungary
Malaysia
Guinea-Bissau
Samoa
Iceland
Maldives
Kenya
Solomon Islands
Ireland
Mongolia
Lesotho
Timor-Leste
Isle of Man
Nepal
Madagascar
Tokelau
Italy
Oman
Malawi
Tonga
Jersey
Pakistan
Mali
Tuvalu
Latvia
Palestine
Mauritania
United States Minor Outlying Islands
Liechtenstein
Philippines
Mauritius
Vanuatu
Lithuania
Qatar
Mayotte
Wallis and Futuna
Luxembourg
Saudi Arabia
Morocco
Malta
Singapore
Mozambique
Moldova
South Korea
Namibia
Monaco
Sri Lanka
Niger
Montenegro
Taiwan
Nigeria
Netherlands
Thailand
Reunion
Norway
Türkiye
Rwanda
Poland
United Arab Emirates
Saint Helena
Portugal
Vietnam
São Tomé and Príncipe
Romania
Senegal
San Marino
Seychelles
Slovakia
Sierra Leone
Slovenia
South Africa
Spain
Tanzania
Svalbard and Jan Mayen
The Gambia
Sweden
Togo
Switzerland
Tunisia
Ukraine
Uganda
United Kingdom
Western Sahara
Vatican City
Zambia
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit