Publish your products
FLI Duct, L=2m

FLI Duct, L=2m

The FB Duct System is used in dust collection / process ventilation systems in a wide variety of industries.

FB Duct features two loose flanges on ends for connection to other ducting components.

Flange type FLI
Galvanised steel or 304SS construction
Available in sizes Ø 080-350 with steel thickness 0,7 mm and Ø 400-1000 with thickness 0,9 mm

ORDER EXAMPLE:
Duct W Galv 0,7mm 350FLI L=2m

Specification
  • ø A (mm)MaterialT mmL mmWeight(kg)Item No.
    80Galv0,7mm20003,38240020457‍
    100Galv0,7mm20004,18240020461‍
    120Galv0,7mm20004,98240020465‍
    125Galv0,7mm20005,18240020469‍
    140Galv0,7mm20005,78240020473‍
    150Galv0,7mm20006,38240020477‍
    160Galv0,7mm20006,78240020481‍
    180Galv0,7mm20007,58240020485‍
    200Galv0,7mm20008,38240020489‍
    225Galv0,7mm20009,38240020493‍
    250Galv0,7mm200010,38240020497‍
    300Galv0,7mm200012,48240020501‍
    315Galv0,7mm200013,48240020505‍
    350Galv0,7mm200015,88240020509‍
    400Galv0,9mm200021,98240020513‍
    450Galv0,9mm200024,68240020516‍
    500Galv0,9mm200027,38240020519‍
    550Galv0,9mm2000308240020522‍
    560Galv0,9mm200030,68240020525‍
    600Galv0,9mm200032,78240020528‍
    630Galv0,9mm200034,38240020531‍
    650Galv0,9mm200035,48240020534‍
    700Galv0,9mm200038,18240020537‍
    710Galv0,9mm200041,78240020540‍
    750Galv0,9mm200043,58240020543‍
    800Galv0,9mm200046,38240020546‍
    850Galv0,9mm200049,28240020549‍
    900Galv0,9mm2000528240020552‍
    950Galv0,9mm200054,98240020555‍
    1000Galv0,9mm200057,78240020558‍
    160304SS2mm200016,98240020844‍
    180304SS2mm2000198240020847‍
    200304SS2mm200021,18240020850‍
    225304SS2mm200023,78240020853‍
    250304SS2mm200026,48240020856‍
    300304SS2mm200031,68240020859‍
    315304SS2mm200033,68240020862‍
    350304SS2mm200038,28240020865‍
    400304SS2mm200043,68240020868‍
    450304SS2mm2000498240020871‍
    500304SS2mm200054,48240020874‍
    550304SS2mm200059,88240020877‍
    600304SS2mm200065,28240020880‍
    630304SS2mm200068,58240020883‍
    650304SS2mm200070,68240020886‍
    700304SS2mm200076,18240020889‍
    750304SS2mm200084,18240020892‍
    800304SS2mm200089,78240020895‍
    850304SS2mm200095,38240020898‍
    900304SS2mm2000100,88240020901‍
    950304SS2mm2000106,48240020904‍
    1000304SS2mm20001128240020907‍
Technical specification
  • Unique ref.en-fli-duct-l-2m
  • Product familyQF Ducting
  • Product groupDuct & Clips
  • TypeObject (single object)
  • Date of publishing2024-06-30
  • Edition number1
Related
  • Material mainGalvanized steel
  • Designed inDenmark
  • Manufactured inDenmark
Classification
  • BIMobject CategoryHVAC - Ductwork
  • IFC classificationDuct Fitting
  • ETIM CodeEG015540
  • ETIM NameFittings, flanges and connectors
  • Uniclass 2015 CodePr_65_65_25
  • Uniclass 2015 DescriptionDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitleMetal Duct Fittings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork

Region availability

Europe Asia Africa Oceania
Åland Islands
Bahrain
Algeria
American Samoa
Albania
Bangladesh
Angola
Australia
Andorra
Bhutan
Benin
Cook Islands
Austria
British Indian Ocean Territory
Botswana
Federated States of Micronesia
Belgium
Brunei
Burkina Faso
Fiji
Bulgaria
Cambodia
Cameroon
French Polynesia
Croatia
China
Cape Verde
Guam
Cyprus
Christmas Island
Chad
Kiribati
Czech Republic
Cocos (Keeling) Islands
Comoros
Marshall Islands
Denmark
Hong Kong
Côte d'Ivoire
Nauru
Estonia
India
Djibouti
New Caledonia
Faroe Islands
Indonesia
Egypt
New Zealand
Finland
Israel
Equatorial Guinea
Niue
France
Japan
Eswatini
Norfolk Island
Germany
Jordan
Ethiopia
Northern Mariana Islands
Gibraltar
Kuwait
Gabon
Palau
Greece
Laos
Ghana
Papua New Guinea
Guernsey
Macau
Guinea
Pitcairn Islands
Hungary
Malaysia
Guinea-Bissau
Samoa
Iceland
Maldives
Kenya
Solomon Islands
Ireland
Mongolia
Lesotho
Timor-Leste
Isle of Man
Nepal
Madagascar
Tokelau
Italy
Oman
Malawi
Tonga
Jersey
Pakistan
Mali
Tuvalu
Latvia
Palestine
Mauritania
United States Minor Outlying Islands
Liechtenstein
Philippines
Mauritius
Vanuatu
Lithuania
Qatar
Mayotte
Wallis and Futuna
Luxembourg
Saudi Arabia
Morocco
Malta
Singapore
Mozambique
Moldova
South Korea
Namibia
Monaco
Sri Lanka
Niger
Montenegro
Taiwan
Nigeria
Netherlands
Thailand
Reunion
Norway
Türkiye
Rwanda
Poland
United Arab Emirates
Saint Helena
Portugal
Vietnam
São Tomé and Príncipe
Romania
Senegal
San Marino
Seychelles
Slovakia
Sierra Leone
Slovenia
South Africa
Spain
Tanzania
Svalbard and Jan Mayen
The Gambia
Sweden
Togo
Switzerland
Tunisia
Ukraine
Uganda
United Kingdom
Western Sahara
Vatican City
Zambia
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit