Publish your products
QFS End Cap

QFS End Cap

Nordfab QFS Sealed Duct
• QF sealed ducting offers a complete range of diameters and accessories for easy-to-fix professional installations.
• Manufactured from galvanised steel or stainless steel with laser welded seams, which have smoother internal surfaces and provide greatly enhanced leak resistance, Nordfab ducting offers an unbeatable solution for all general purpose dust extraction duties.
• The Quick-Fit™ clip features a generously dimensioned sealing gasket held firmly in place by positive over-centre clamping action over the rolled collars at the duct ends to be joined. For added security, a locking pin may be inserted.
• All bends, branches, reducers, and other items with joints or collars are epoxy caulked. And when clipping the ductwork together, an additional nitrile gasket is placed between the parts to avoid leakage.

ORDER EXAMPLE:
End Cap QFS Galv 0,7mm 224QF

Specification
  • ø A (mm)MaterialT mmWeight(kg)Item No.
    80Galv0,7mm0,168210001050‍
    100Galv0,7mm0,068210001051‍
    125Galv0,7mm0,408210001052‍
    140Galv0,7mm0,468210001053‍
    150Galv0,7mm0,468210001054‍
    160Galv0,7mm0,348210001055‍
    180Galv0,7mm0,428210001056‍
    200Galv0,7mm0,608210001057‍
    224Galv0,7mm0,608210001058‍
    250Galv0,7mm0,688210001059‍
    300Galv0,7mm0,908210001060‍
    315Galv0,7mm0,958210001061‍
    350Galv0,7mm1,088210001062‍
    400Galv0,9mm1,368210001063‍
Technical specification
  • Unique ref.en-qfs-end-cap
  • Product familyQFS Ducting
  • Product groupAdapters
  • TypeObject (single object)
  • Date of publishing2024-06-30
  • Edition number1
Related
  • Material mainGalvanized steel
  • Designed inDenmark
  • Manufactured inDenmark
Classification
  • BIMobject CategoryHVAC - Ductwork
  • IFC classificationDuct Fitting
  • ETIM CodeEG015540
  • ETIM NameFittings, flanges and connectors
  • Uniclass 2015 CodePr_65_65_25
  • Uniclass 2015 DescriptionDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitleMetal Duct Fittings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork

Region availability

Europe Asia Africa Oceania
Åland Islands
Bahrain
Algeria
American Samoa
Albania
Bangladesh
Angola
Australia
Andorra
Bhutan
Benin
Cook Islands
Austria
British Indian Ocean Territory
Botswana
Federated States of Micronesia
Belgium
Brunei
Burkina Faso
Fiji
Bulgaria
Cambodia
Cameroon
French Polynesia
Croatia
China
Cape Verde
Guam
Cyprus
Christmas Island
Chad
Kiribati
Czech Republic
Cocos (Keeling) Islands
Comoros
Marshall Islands
Denmark
Hong Kong
Côte d'Ivoire
Nauru
Estonia
India
Djibouti
New Caledonia
Faroe Islands
Indonesia
Egypt
New Zealand
Finland
Israel
Equatorial Guinea
Niue
France
Japan
Eswatini
Norfolk Island
Germany
Jordan
Ethiopia
Northern Mariana Islands
Gibraltar
Kuwait
Gabon
Palau
Greece
Laos
Ghana
Papua New Guinea
Guernsey
Macau
Guinea
Pitcairn Islands
Hungary
Malaysia
Guinea-Bissau
Samoa
Iceland
Maldives
Kenya
Solomon Islands
Ireland
Mongolia
Lesotho
Timor-Leste
Isle of Man
Nepal
Madagascar
Tokelau
Italy
Oman
Malawi
Tonga
Jersey
Pakistan
Mali
Tuvalu
Latvia
Palestine
Mauritania
United States Minor Outlying Islands
Liechtenstein
Philippines
Mauritius
Vanuatu
Lithuania
Qatar
Mayotte
Wallis and Futuna
Luxembourg
Saudi Arabia
Morocco
Malta
Singapore
Mozambique
Moldova
South Korea
Namibia
Monaco
Sri Lanka
Niger
Montenegro
Taiwan
Nigeria
Netherlands
Thailand
Reunion
Norway
Türkiye
Rwanda
Poland
United Arab Emirates
Saint Helena
Portugal
Vietnam
São Tomé and Príncipe
Romania
Senegal
San Marino
Seychelles
Slovakia
Sierra Leone
Slovenia
South Africa
Spain
Tanzania
Svalbard and Jan Mayen
The Gambia
Sweden
Togo
Switzerland
Tunisia
Ukraine
Uganda
United Kingdom
Western Sahara
Vatican City
Zambia
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit