Publish your products
QF Smooth Adapter Galvanized Steel

QF Smooth Adapter Galvanized Steel

QF Smooth Adapter connects QF clip-together ductwork to machines requiring dust or fume removal. Ø80 - 710 mm, galvanised steel construction.

The Quick-Fit (QF) Adapter to Smooth is a QF nipple that connects to a machine. It is available in galvanised steel, ranging from 80 mm to 710 mm in diameter.

The world's fastest ducting
For most dust and fume collection requirements and applications, Nordfab Quick-Fit (QF) modular clip-together ducting is a crucial component of dust collection, fume extraction, and process ventilation systems. It has the capability to significantly reduce installation time by up to 50%, resulting in cost savings and reduced downtime.

Easy to install
Quick-Fit is easy and quick to install, designed for effortless cleaning, and can be reused when adjusting facility layouts, providing one of the lowest life-cycle costs of any ducting product. The Quick-Fit rolled edges allow quick and easy connections with the Quick-Fit Clip when installing, extending, or taking apart runs of duct.

Specification
  • ø A (mm)MaterialT mmWeight(kg)Item No.
    80Galv0,7mm0,098210000068‍
    100Galv0,7mm0,138210000069‍
    125Galv0,7mm0,188210000070‍
    140Galv0,7mm0,228210000071‍
    150Galv0,7mm0,248210000072‍
    160Galv0,7mm0,268210000073‍
    180Galv0,7mm0,358210000074‍
    200Galv0,7mm0,48210000075‍
    224Galv0,7mm0,498210000076‍
    250Galv0,7mm0,628210000077‍
    280Galv0,7mm8210008089‍
    300Galv0,7mm0,888210000078‍
    315Galv0,7mm1,158210000079‍
    350Galv0,7mm1,68210000080‍
    400Galv0,9mm2,128210000081‍
    450Galv0,9mm2,638210000082‍
    500Galv0,9mm3,28210000083‍
    560Galv0,9mm3,868210000084‍
    630Galv0,9mm4,348210000085‍
    710Galv0,9mm4,98210000086‍
Technical specification
  • Unique ref.en-th-qf-smooth-adapter
  • Product familyQF Ducting
  • Product groupAdapters
  • TypeObject (single object)
  • Date of publishing2024-10-13
  • Edition number1
Related
  • Material mainGalvanized steel
Classification
  • BIMobject CategoryHVAC - Ductwork
  • IFC classificationDuct Fitting
  • ETIM CodeEG015540
  • ETIM NameFittings, flanges and connectors
  • Uniclass 2015 CodePr_65_65_25
  • Uniclass 2015 DescriptionDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitleMetal Duct Fittings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork

Region availability

Europe Asia
United Kingdom
Thailand
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit