Publish your products
Flanged Double Branch 14ga 30°

Flanged Double Branch 14ga 30°

Nordfab manufactures ducting for use in dust, mist, and fume collection systems.

Nordfab® Flanged 14 Gauge Double Branches are standard 30º between legs, optional 45º.

14 gauge galvanized steel material provides extra durability for high wear applications. 14 Gauge Y-Branches have leak-free, solid welded seams; elimination of air leakage makes a dust collection system more efficient, providing savings on energy costs.

Flanged Double Branches are standard with industry-standard Angle Flanges on both ends, the flanges are retained via a vanstone lip so that bolt holes can easily be aligned with those on existing flanged connections.

  • When ordering, specify A, B, C, and D. Note: (A – C) ≥ (C-B) and (C) ≥ (D)
  • Use the following formula to determine length: L = C X 2 + 15”
  • Available with QF ends in diameters up to 24", flanged diameters up to 72", and other end types
  • Other material gauges available include standard 22 and 20, 18, 16, 12 and 10
  • Flange gaskets available

Contact Nordfab or your local Nordfab dealer for assistance with optional end types, larger sizes, and material / gauge options.

Specification
  • A. General Fabrication Requirements: Comply with SMACNA's "HVAC Duct Construction Standards - Metal and Flexible," Ch. 3, "Round, Oval, and Flexible Duct," based on indicated static-pressure class unless otherwise indicated.

    1. Construct ducts of galvanized sheet steel unless otherwise indicated. 304SS Optional.
    2. Basis-of-Design Product: Subject to compliance with requirements, provide Nordfab Ducting, LLC; Quick Fit (QF) Duct.

      B. Connection Joints: Joint types are fabricated in accordance with SMACNA's "HVAC Duct Construction Standards - Metal and Flexible," for static-pressure class, applicable sealing requirements, materials involved, duct-support intervals, and other provisions in SMACNA's "HVAC Duct Construction Standards - Metal and Flexible."

      1. Quick Fit Joints in Ducts 3 to 24 inches (76 to 510 mm) in diameter. Flange: Optional.
      2. Flanged Joints in All Ducts Greater than 24 inches (610 mm) in diameter.

      C. Longitudinal Seams: Seam types are fabricated in accordance with SMACNA's "HVAC Duct Construction Standards - Metal and Flexible," Figure 3-2, "Round Duct Longitudinal Seams," for static-pressure class, applicable sealing requirements, materials involved, duct-support intervals, and other provisions in SMACNA's "HVAC Duct Construction Standards - Metal and Flexible."

      1. Fabricated round ducts 3 to 24 inches (76 to 510 mm) in diameter to have laser-welded or plasma-welded longitudinal seams.
      2. Fabricated round ducts above 24 inches (610 mm) in diameter to have plasma-welded longitudinal seams.
    Technical specification
    • Unique ref.us-flanged-double-branch-30deg-14-gauge
    • Product familyFlanged Ducting
    • Product groupBranches
    • TypeObject (single object)
    • Date of publishing2024-05-08
    • Edition number1
    Related
    • Material mainGalvanized steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryHVAC - Dust Collection
    • IFC classificationDuct Fitting
    • ETIM CodeEG015540
    • ETIM NameFittings, flanges and connectors
    • Uniclass 2015 CodePr_65_65_25
    • Uniclass 2015 DescriptionDuctwork and fittings
    • CSI MasterFormat 2014 Code23 31 13.19
    • CSI MasterFormat 2014 TitleMetal Duct Fittings
    • OmniClass Number23-33 49 00
    • OmniClass TitleHVAC Ductwork

    Region availability

    North America
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Collectivity of Saint Martin
    Costa Rica
    Mexico
    Panama
    Puerto Rico
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit