Publish your products
QF Automatic Diverter Valve
QF Automatic Diverter Valve

    QF Automatic Diverter Valve

    Nordfab manufactures ducting for use in dust, mist, and fume collection systems.

    Nordfab’s Quick-Fit® Automatic Diverter Valve offers a highly efficient, economical method of diverting the flow of material or air via automatic opening and closing.

    • Constructed of heavy 3/16″ thick metal with welded seams. Supplied with heavy duty flange bearings and rubber seal in door.
    • Minimum 75psi.
    • 45º angle only.
    • Auto Diverter Valves have single magnetic cylinders with painted Mild Steel or 304SS body and steel rod (galvanized or SS collars). Standard is galvanized collar with MS body. SS optional.
    • Solenoid has plastic housing.
    • Other sizes available upon request.
    • Available in carbon steel and 304SS (as shown below) or optional 316SS
    • Available with flanged ends in diameters up to 24", and other various end types
    • Optional collar material gauges 18, 16, 14 and 12

    Contact Nordfab or your local Nordfab dealer for assistance with material / end type options.

    Quick-Fit has been used in a wide variety of applications, wherever dust collection or fine particulate transfer is required. Quick-Fit saves time and money on installation, is easy to clean out, is adaptable to existing ductwork, and is easily re-used during shop floor reconfigurations. Learn more about why Quick-Fit may be the best solution for you.

    Technical specification
    • Unique ref.us-qf-automatic-diverter-valve
    • Product familyQuick-Fit Clamp Together Ducting
    • Product groupDiverter Valves
    • TypeObject (single object)
    • Date of publishing2024-05-08
    • Edition number1
    Related
    • Material mainCarbon Steel
    • Material secondaryGalvanized steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryHVAC - Dust Collection
    • IFC classificationDuct Fitting
    • ETIM CodeEG015540
    • ETIM NameFittings, flanges and connectors
    • Uniclass 2015 CodePr_65_65_25
    • Uniclass 2015 DescriptionDuctwork and fittings
    • CSI MasterFormat 2014 Code23 31 13.19
    • CSI MasterFormat 2014 TitleMetal Duct Fittings
    • OmniClass Number23-33 49 00
    • OmniClass TitleHVAC Ductwork

    Region availability

    North America
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Collectivity of Saint Martin
    Costa Rica
    Mexico
    Panama
    Puerto Rico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit