Publish your products
Quick-Fit Clamp with Pin
Quick-Fit Clamp with Pin
Quick-Fit Clamp with Pin
Quick-Fit Clamp with Pin

    Quick-Fit Clamp with Pin

    Nordfab manufactures ducting for use in dust, mist, and fume collection systems.

    The key component in Nordfab's Quick-Fit® clamp-together ducting system is the easy-to-use Quick-Fit Clamp. The Clamp allows quick connections for Nordfab’s Quick-Fit (QF®) modular ductwork. Quick-Fit Ducting is ideal for dust collection and process ventilation systems, saving time and money on installation, future relocations, and cleanouts. Quick-Fit is also adaptable to existing ductwork.

    Silicone and ePTFE are optional seal materials for applications where temperature is not suitable for nitrile. View the guide on our website for selecting the best seal material for your application.

    Clamps come standard from Nordfab with Nitrile seals and bridge pin for locking clamp into closed position. Galvanized clamps supplied with galvanized bridge pin. 304SS clamps supplied with SS bridge pin. 3″ to 6″ Clamps: Small bridge pin with 3/8″ wide Nitrile seal from factory. 7″ to 11″ Clamps: Large bridge pin with 1/2″ wide Nitrile seal from factory. 12″ to 24″ Clamps: Large bridge pin with 5/8″ wide Nitrile seal from factory. Click here for item numbers for ordering additional pins.

    Quick-Fit Clamps are a Nordfab Now® product so these are in stock and can typically be shipped the day after order placement.


    Specification
    • A. General Fabrication Requirements: Comply with SMACNA's "HVAC Duct Construction Standards - Metal and Flexible," Ch. 3, "Round, Oval, and Flexible Duct," based on indicated static-pressure class unless otherwise indicated.

      1. Construct ducts of galvanized sheet steel unless otherwise indicated. 304SS Optional.
      2. Basis-of-Design Product: Subject to compliance with requirements, provide Nordfab Ducting, LLC; Quick Fit (QF) Duct.

        B. Connection Joints: Joint types are fabricated in accordance with SMACNA's "HVAC Duct Construction Standards - Metal and Flexible," for static-pressure class, applicable sealing requirements, materials involved, duct-support intervals, and other provisions in SMACNA's "HVAC Duct Construction Standards - Metal and Flexible."

        1. Quick Fit Joints in Ducts 3 to 24 inches (76 to 510 mm) in diameter. Flange: Optional.
        2. Flanged Joints in All Ducts Greater than 24 inches (610 mm) in diameter.

        C. Longitudinal Seams: Seam types are fabricated in accordance with SMACNA's "HVAC Duct Construction Standards - Metal and Flexible," Figure 3-2, "Round Duct Longitudinal Seams," for static-pressure class, applicable sealing requirements, materials involved, duct-support intervals, and other provisions in SMACNA's "HVAC Duct Construction Standards - Metal and Flexible."

        1. Fabricated round ducts 3 to 24 inches (76 to 510 mm) in diameter to have laser-welded or plasma-welded longitudinal seams.
        2. Fabricated round ducts above 24 inches (610 mm) in diameter to have plasma-welded longitudinal seams.
      Technical specification
      • Unique ref.us-quick-fit-clamp-with-pin-and-nitrile-seal
      • Product familyQuick-Fit Clamp Together Ducting
      • Product groupPipe & Clamps
      • TypeObject (single object)
      • Date of publishing2024-05-08
      • Edition number1
      Related
      • Material mainGalvanized steel
      • Material secondaryStainless steel 304
      • Designed inUnited States
      • Manufactured inUnited States
      Classification
      • BIMobject CategoryHVAC - Dust Collection
      • IFC classificationDuct Fitting
      • ETIM CodeEG015540
      • ETIM NameFittings, flanges and connectors
      • Uniclass 2015 CodePr_65_65_25
      • Uniclass 2015 DescriptionDuctwork and fittings
      • CSI MasterFormat 2014 Code23 31 13.19
      • CSI MasterFormat 2014 TitleMetal Duct Fittings
      • OmniClass Number23-33 49 00
      • OmniClass TitleHVAC Ductwork

      Region availability

      North America
      Belize
      Bermuda
      British Virgin Islands
      Canada
      Collectivity of Saint Martin
      Costa Rica
      Mexico
      Panama
      Puerto Rico
      United States
      BIMobject product library

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit