Nordfab manufactures ducting for use in dust, mist, and fume collection systems.
Nordfab® flanged duct branches in Y shape (sometimes called “true wyes”) are standard 60º between legs, optional 90º. 16 gauge steel construction adds durability. Standard with our rotational Angle Flange (AFL) ends.
When ordering Y-Branches, specify A, B, C.
Both B & C each must be at least 50% of A, with B or C being at least 80% of the opposite leg.
Use the following formula to determine length: L = A + 4”.
• Available in Galvanized and 304SS (as shown below) or optional 316SS or carbon steel
• Available with QF ends in diameters up to 24", and other various end types
• Available with 60° or 90° angle
• Optional gauges: standard 22 and 20, 18, 14, 12 and 10
Contact Nordfab or your local Nordfab dealer for assistance with 16 gauge Y Branches.
Region availability
| North America |
|---|
Belize |
Bermuda |
British Virgin Islands |
Canada |
Collectivity of Saint Martin |
Costa Rica |
Mexico |
Panama |
Puerto Rico |
United States |