Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
nordhem-fi/products/4b78a7e1-8bd1-481a-afad-8feb37747a64
Home
Categories
Sanitary
Storage
ALMENÄS TOWEL WARMER 1140X400 MM ELECTRIC 68W
Available in United States
Nordhem-FI
Follow
ALMENÄS TOWEL WARMER 1140X400 MM ELECTRIC 68W
Elegant and timeless Nordhem-towel radiators provide the functionality and warmth to the bathroom. Towel warmers are available with the use of water or a network connection to a battery or electrical connection.
Download
Technical specification
Technical specification
Unique ref.
LNARE1140
Product family
Towel warmers
Product group
Almenäs
Type
Object (single object)
Date of publishing
2014-02-11
Edition number
1
Height (mm)
1140
Width (mm)
400
Depth (mm)
80
Links
Links
Product url
http://www.laattapiste.fi/tuotteet/?product=LNARE1140
Installation instructions
http://www.nordhem.se/Portals/0/Produkter/Handdukstorkar/Almenas/Monteringsanvisning-Almen%C3%A4s-20120809-1.1.pdf
Technical description
http://www.nordhem.se/Portals/0/Produkter/Handdukstorkar/Almenas/Produktblad-ARE1140-20120816-1.0.pdf
Related
Related
Material main
Stainless steel
Material secondary
Stainless steel
Designed in
Sweden
Manufactured in
Sweden
Classification
Classification
BIMobject Category
Sanitary - Storage
IFC classification
Furnishing Element
UNSPSC name
Furniture and Furnishings
UNSPSC code
56
Similar products
Kohler
Kresla™ 72" bathroom vanity cabinet with sinks and quartz top
4.6
(
5
)
Download
Kohler
Artifacts™ 60" bathroom vanity cabinet
Download
Kohler
Artifacts™ 36" bathroom vanity cabinet
Download
Kohler
Hadron™ 36" bathroom vanity cabinet with sink and quartz top
Download
Kohler
Hadron™ 48" bathroom vanity cabinet with sink and quartz top
Download
Kohler
Hadron™ 30" bathroom vanity cabinet with sink and quartz top
Download