Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
nordhem-fi/products/5696f146-0e79-40a3-b769-fe080e0e08e6
Home
Categories
Sanitary
Storage
HÄSTEVIK TOWEL WARMER 790X500 MM ELECTRIC 55W
Available in United States
Nordhem-FI
Follow
HÄSTEVIK TOWEL WARMER 790X500 MM ELECTRIC 55W
Elegant and timeless Nordhem-towel radiators provide the functionality and warmth to the bathroom. Towel warmers are available with the use of water or a network connection to a battery or electrical connection.
Download
Technical specification
Technical specification
Unique ref.
LNHRE0850
Product family
Towel warmers
Product group
Hästevik
Type
Object (single object)
Date of publishing
2014-02-11
Edition number
1
Height (mm)
790
Width (mm)
500
Depth (mm)
120
Links
Links
Product url
http://www.laattapiste.fi/tuotteet/?product=LNHRE0850
Installation instructions
http://www.nordhem.se/Portals/0/Produkter/Handdukstorkar/Hastevik/Monteringsanvisning-H%C3%A4stevik-20120813-1.1.pdf
Technical description
http://www.nordhem.se/Portals/0/Produkter/Handdukstorkar/Hastevik/Produktblad-HRE0850-20120816-1.0.pdf
Related
Related
Material main
Stainless steel
Material secondary
Stainless steel
Designed in
Sweden
Manufactured in
Sweden
Classification
Classification
BIMobject Category
Sanitary - Storage
IFC classification
Furnishing Element
UNSPSC name
Furniture and Furnishings
UNSPSC code
56
Similar products
Kohler
Kresla™ 72" bathroom vanity cabinet with sinks and quartz top
4.6
(
5
)
Download
Kohler
Artifacts™ 60" bathroom vanity cabinet
Download
Kohler
Artifacts™ 36" bathroom vanity cabinet
Download
Kohler
Hadron™ 36" bathroom vanity cabinet with sink and quartz top
Download
Kohler
Hadron™ 48" bathroom vanity cabinet with sink and quartz top
Download
Kohler
Hadron™ 30" bathroom vanity cabinet with sink and quartz top
Download