We are using cookies to provide our services

By using our services you agree to our use of cookies

Me Glass

Unique ref.: nordpeis_me_glass
Brand: Nordpeis
Product family: Fireplaces
Product group: Me Glass
Width (mm): 520
Height (mm): 1098
Depth (mm): 340
Date of publishing: 2019-03-15
Edition number: 1
Type: Object (single object)
Download (11)
An elegant series of stoves where you can choose from different design expressions
The unique shape. The simple and aesthetic design. The “Me” fireplace from Nordpeis gives your room a completely individual expression. We have thought outside of the box and designed a round fireplace that shines as a beautiful gem amid the simple, Nordic interior.

Nordpeis has created a series of stoves based on the “Me” combustion chamber. “Me Ceiling” can hang from the ceiling like a jewel in the middle of your room.


Material main: Steel
Material secondary: Glass
Designed in: Norway
Manufactured in: Poland
Weight Net (Kg): 96

BIMobject Category: HVAC - Fireplaces
IFC classification: Space Heater
Uniclass 1.4 Code: L828
Uniclass 1.4 Description: Fireplaces
Uniclass 2.0 Code: PR-35-33-29
Uniclass 2.0 Description: Fireplace Hearths
Uniclass 2015 Code: Pr_70_60_82_30
Uniclass 2015 Description: Fireplace hearths
NBS Reference Code: 35-33-29
NBS Reference Description: Fireplace Hearths
OmniClass Number: 23-19 17 00
OmniClass Title: Fireplaces
This product is available in:
Europe
  • Denmark
  • Norway
  • Sweden

BIMobject SEEK Properties

HVAC - Fireplaces

Name Value
Depth 340
Height 1098
Width 520

All BIM objects are real products from real manufacturers confirmed and approved