Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
norema/products/58d695ac-e276-42de-b1bf-b827d36a8097
Home
Categories
Kitchen
Kitchen Cabinets
Wall cabinet 60cm Line (5010060)
Unavailable in United States
Norema
Follow
Wall cabinet 60cm Line (5010060)
Door Line White. - Flat with slightly rounded edge. - 19mm MDF. - Color NCS S 0500-N, water-based UV- hardened. - Nordic Swan Ecolabel.
Download
Specification
Specification
Wall cabinet with 3 adjustable shelves.
Technical specification
Technical specification
Unique ref.
0175010060
Product family
Line
Product group
Wall cabinet
Type
Object (single object)
Date of publishing
2024-05-13
Edition number
1
Height (mm)
864
Width (mm)
600
Depth (mm)
330
Links
Links
Product url
https://www.norema.no/
Installation instructions
https://www.norema.no/
Instruction video
https://www.norema.no/
Product certification
https://www.norema.no/
Technical description
https://www.norema.no/
Related
Related
Material main
MDF
Material secondary
MFC board
Weight Net (Kg)
23.94
Classification
Classification
BIMobject Category
Kitchen - Kitchen Cabinets
IFC classification
Furnishing Element
CSI MasterFormat 2014 Code
12 35 30.13
CSI MasterFormat 2014 Title
Kitchen Casework
OmniClass Number
23-21 19 00
OmniClass Title
Casework
CSI UniFormat II Code
E2010
CSI UniFormat II Title
Fixed Furnishings
Region availability
Europe
Norway
Similar products
Kvänum
Lindö Art Kitchen with island
Download
Trex Outdoor Kitchens
Bartender Station Cabinets
4.1
(
23
)
Download
Noblessa
Noblessa L-shape Touch
Download
Pacific Stainless Products Inc
Cabinet Series A
Download
Oscartek
Under Counter Window
3.1
(
8
)
Download
Noblessa
Noblessa Straigt Touch
Download