Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
norema/products/862272fd-30a8-4f30-a403-b706af4e5bed
Home
Categories
Kitchen
Kitchen Cabinets
Wall cabinet 40cm Line (5410040)
Unavailable in United States
Norema
Follow
Wall cabinet 40cm Line (5410040)
Door Line White. - Flat with slightly rounded edge. - 19mm MDF. - Color NCS S 0500-N - Gloss 25 (variation between +/- 5)
Download
Specification
Specification
Wall cabinet with glass door. With 3 glass shelves.
Technical specification
Technical specification
Unique ref.
0175410040
Product family
Line
Product group
Wall cabinet
Type
Object (single object)
Date of publishing
2024-05-13
Edition number
1
Height (mm)
864
Width (mm)
400
Depth (mm)
330
Links
Links
Product url
https://www.norema.no/
Installation instructions
https://www.norema.no/
Instruction video
https://www.norema.no/
Product certification
https://www.norema.no/
Technical description
https://www.norema.no/
Related
Related
Material main
MDF
Material secondary
MFC board
Classification
Classification
BIMobject Category
Kitchen - Kitchen Cabinets
IFC classification
Furnishing Element
CSI MasterFormat 2014 Code
12 35 30.13
CSI MasterFormat 2014 Title
Kitchen Casework
OmniClass Number
23-21 19 00
OmniClass Title
Casework
CSI UniFormat II Code
E2010
CSI UniFormat II Title
Fixed Furnishings
Region availability
Europe
Norway
Similar products
Kvänum
Lindö Art Kitchen with island
Download
Noblessa
Noblessa L-shape Touch
Download
Trex Outdoor Kitchens
Bartender Station Cabinets
4.1
(
23
)
Download
Noblessa
Noblessa Straigt Touch
Download
Oscartek
Under Counter Window
3.1
(
8
)
Download
Pacific Stainless Products Inc
Cabinet Series A
Download