Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
norema/products/bd3c316e-27fa-42de-a6f0-dce77d115c0b
Home
Categories
Kitchen
Kitchen Cabinets
Tall cabinet 60cm Line (8116060)
Unavailable in United States
Norema
Follow
Tall cabinet 60cm Line (8116060)
Door Line White. - Flat with slightly rounded edge. - 19mm MDF. - Color NCS S 0500-N - Gloss 25 (variation between +/- 5)
Download
Specification
Specification
Tall cabinet for integrated fridge/freezer with 1 fixed shelf.
Technical specification
Technical specification
Unique ref.
0178116060
Product family
Line
Product group
Tall cabinet
Type
Object (single object)
Date of publishing
2024-05-13
Edition number
1
Height (mm)
2112
Width (mm)
600
Depth (mm)
565
Links
Links
Product url
https://www.norema.no/
Installation instructions
https://www.norema.no/
Instruction video
https://www.norema.no/
Product certification
https://www.norema.no/
Technical description
https://www.norema.no/
Related
Related
Material main
MDF
Material secondary
MFC board
Weight Net (Kg)
54.55
Classification
Classification
BIMobject Category
Kitchen - Kitchen Cabinets
IFC classification
Furnishing Element
CSI MasterFormat 2014 Code
12 35 30.13
CSI MasterFormat 2014 Title
Kitchen Casework
OmniClass Number
23-21 19 00
OmniClass Title
Casework
CSI UniFormat II Code
E2010
CSI UniFormat II Title
Fixed Furnishings
Region availability
Europe
Norway
Similar products
Kvänum
Lindö Art Kitchen with island
Download
Noblessa
Noblessa L-shape Touch
Download
Trex Outdoor Kitchens
Bartender Station Cabinets
4.1
(
23
)
Download
Noblessa
Noblessa Straigt Touch
Download
Oscartek
Under Counter Window
3.1
(
8
)
Download
Pacific Stainless Products Inc
Cabinet Series A
Download