We are using cookies to provide our services

By using our services you agree to our use of cookies

;

EL-OC Series - Electric Steam Outdoor Humidifier

Unique ref.: nortec-el-oc
Brand: Nortec®
Product family: Isothermal Humidifiers
Product group: Electrode Steam Humidifiers
Date of publishing: 2018-06-01
Edition number: 1
Type: Object (single object)
Download (6)
The EL-OC and RS-OC are now the most compact, easy to maintain and cost effective outdoor electric humidifiers on the market.

Nortec’s EL and RS Series of electric steam humidifiers lead the humidification industry in performance, reliability and flexibility.

Application flexibility of these products has now improved even further with the addition of the newly designed outdoor cabinet models.

The EL-OC and RS-OC are now the most compact, easy to maintain and cost effective outdoor electric humidifiers on the market. Many new outstanding improvements allow this product to be used in almost any application requiring reliable humidification.

Operation and Performance

The full range of capacities and voltages available with the EL and RS indoor models is now available for the new outdoor models.

The EL-OC and RS-OC use the same sequence of operation, installation and maintenance principles as the indoor EL and RS; which have been tried, true and trusted for many years!

Installation Flexibility

The EL-OC and RS-OC humidifiers have been fully tested and approved for operation in a wide range of climates. The heavy-duty weatherproof cabinetry has been certified to an IP54 rating (NEMA 3 equivalent) for reliability in almost all outdoor environments.

The integrated cabinetry of the EL-OC and RS-OC allows for the smallest footprint of any other outdoor humidifier on the market. All three cabinet sizes can fit through a standard doorway for easy maneuverability and occupy minimal floor space.

Installations of these new products are as easy as ever, requiring only a single electrical connection to the unit in addition to standard plumbing lines for supply and drain water. Internal drain water cooling allows for the unit to be installed directly to a drain line without the need for additional external cooling.

Features and benefits

Improved temperature range from -40ºF (-40ºC) to 104ºF (40ºC).
Powerful connectivity through the touchscreen Integrated Controller.
Smallest compact cabinetry in the industry.
Easy installation and simple maintenance.
Smallest footprint of any other outdoor humidifier.
Full range of capacities and voltages.


Material main: Metal
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: HVAC - Other
Uniclass 2015 Code: Pr_65_67_39_84
Uniclass 2015 Description: Steam humidifiers
CSI MasterFormat 2014 Code: 23 84 13
CSI MasterFormat 2014 Title: Humidifiers
OmniClass Number: 23-33 27 15
OmniClass Title: Air Humidifiers
This product is available in:
North America
  • Canada
  • United States

All BIM objects are real products from real manufacturers confirmed and approved