We are using cookies to provide our services

By using our services you agree to our use of cookies

;

GSTC Series - Outdoor Gas-Fired Steam Humidifier

Unique ref.: nortec-gstc-outdoor
Brand: Nortec®
Product family: Isothermal Humidifiers
Product group: Gas-Fired Steam Humidifiers
Date of publishing: 2010-12-08
Edition number: 1
Type: Object (single object)
Download (17)
Nortec GSTC Outdoor Gas Steam humidifiers provide clean steam humidification at an economical operating cost. This Isothermal System produces mineral free, odorless, sterile steam. Steam is generated at atmospheric pressure inside a fully insulated stainless steel tank. The combustion system utilizes a modulating forced draft combustion air blower, a negative pressure regulator gas valve and a 100% premix burner. The compact 316 stainless steel heat exchanger has large flat surfaces to minimize scale buildup in the humidifier tank. Scale tends to fall off the exchanger wall to the bottom of the tank, maintaining efficient heat transfer to the water and extending the intervals between cleanings. The smooth stainless steel surface of the tank and removable heat exchanger are easily cleaned and maintained.

GSTC Outdoor humidifiers offer unprecedented installation flexibility. They can be configured for both medium and large systems. All units arrive completely assembled in a weatherproof integral enclosure for installation ease. Keep warm, freeze protection as well as heating and cooling fans are standard. All capacities feature single point water, power, gas connection and steam connections. The standard drain water cooling ensures drain water does not exceed 140°F (60°C) to meet local plumbing codes. Steam distribution is easily accomplished through either the HVAC duct system or into individual areas through remote blower packs.

All GSTC Outdoor humidifiers have an automatic system test routine, and a display window that provides readouts on operating parameters and self-diagnostic functions, including service indication. The humidifier will make service adjustments automatically or trigger a shutdown while displaying the function requiring operator attention. GSTC Outdoor humidifiers can be easily integrated with a central HVAC control system, via a computer interface, for maximum control flexibility. Humidifiers can accept command inputs from a BMS to automatically control the humidifier’s output.

Nortec humidifiers provide clean humidification, reducing air-borne contaminants and subsequent health-related employee absenteeism. Correct interior humidity levels in winter maintain comfort at lower temperatures and can reduce heating costs.


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: HVAC - Other
This product is available in:
North America
  • Canada
  • United States

BIMobject SEEK Properties

HVAC - Other

Name Value
Application Outdoor Humidifier
Height 54.375 in
Length 21.5 ; 27.875 ; 43.5 ; 59.125 in
Voltage 120 ; 208 ; 240 V
Width 49.75 in

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Length 21.5 ; 27.875 ; 43.5 ; 59.125 in

Nortec®

Properties

Name Value
Water Connection Size 1/2" NPT
Gas Connection Size 1/2" NPT | 3/4" NPT | 1" NPT | 1-1/4" NPT
Maximum Steam Capacity 100 lb/hr | 200 lb/hr | 300 lb/hr | 400 lb/hr | 500 lb/hr | 600 lb/hr
Steam Connection Size 1-3/4" | 3" | 4"
Maximum Input 140 kBtu/hr | 280 kBtu/hr | 420 kBtu/hr | 560 kBtu/hr | 700 kBtu/hr | 840 kBtu/hr
Drain Connection Size 3/4"
Operating Weight 556 lb | 744 lb | 1185 lb | 1210 lb | 1505 lb | 1525 lb
Fuel Type Natural Gas | Propane

All BIM objects are real products from real manufacturers confirmed and approved