Publish your products
NFS-320 Intelligent Addressable Fire Alarm System
Archived

NFS-320 Intelligent Addressable Fire Alarm System

The NFS-320 intelligent Fire Alarm Control Panel is part of the ONYX® Series of Fire Alarm Controls from NOTIFIER.
In stand-alone or network configurations, ONYX Series products meet virtually every application requirement.
Designed with modularity and ease of system planning, the NFS-320 can be configured with just a few devices for small building applications, or for a large campus or high-rise application.
Simply add additional peripheral equipment to suit the application.
NOTE: Unless called out with a version-specific “R” or “E” at the end of the part number, “NFS-320” refers to models NFS-320, NFS-320R, and NFS-320E; similarly, “CPU-320” refers to the main circuit board for CPU-320, and CPU-320E.
Features
• Listed to UL Standard 864, 9th edition.
• One isolated intelligent Signaling Line Circuit (SLC) Style 4, 6 or 7.
• Up to 159 detectors (any mix of ion, photo, thermal, or multisensor) and 159 modules (Addressable pull stations, normally open contact devices, two-wire smoke, notification, or relay). 318 devices maximum.
• Standard 80-character display.
• Network options:
– High-speed network for up to 200 nodes (NFS2-3030, NFS2-640, NFS-320(C), NCA-2, DVC, ONYXWorks, NCS, NFS-3030, NFS-640, and NCA).
– Standard network for up to 103 nodes (NFS2-3030, NFS2-640, NFS-320(C), NCA-2, DVC, ONYXWorks, NCS, NFS-3030, NFS-640, NCA, AFP-200, AFP-300/400, AFP-1010, and AM2020). Up to 54 nodes when DVC is used in network paging.
• 6.0 amp power supply with four Class A/B built-in Notification Appliance Circuits (NAC). Selectable System Sensor, Wheelock, or Gentex strobe synchronization.
• Built-in Alarm, Trouble, Security, and Supervisory relays.
• VeriFire® Tools online or offline programming utility. Upload/Download, save, store, check, compare, and simulate panel databases. Upgrade panel firmware.
• Autoprogramming and Walk Test reports.
• Optional universal 318-point DACT.
• 80-character remote annunciators (up to 32).
• EIA-485 annunciators, including custom graphics.
• Printer interface (80-column and 40-column printers).
• History file with 800-event capacity in nonvolatile memory, plus separate 200-event alarm-only file.
• Alarm Verification selection per point, with tally.
• Autoprogramming and Walk Test reports.
• Presignal/Positive Alarm Sequence (PAS).
• Silence inhibit and Auto Silence timer options.
• NAC coding functions:
– March time.
– Temporal.
– California two-stage coding.
– Canadian two-stage.
– Strobe synchronization.
• Field-programmable on panel or on PC, with VeriFire Tools program check, compare, simulate.
• Full QWERTY keypad.
• Battery charger supports 18 – 200 amp hour batteries
• Non-alarm points for lower priority functions.
• Remote ACK/Signal Silence/System Reset/Drill via monitor modules.
• Automatic time control functions, with holiday exceptions.
• Surface Mount Technology (SMT) electronics.
• Extensive, built-in transient protection.
• Powerful Boolean logic equations.
Technical specification
  • Unique ref.nst42533
  • Product familyAlarm Panels
  • Product groupONXY
  • TypeObject (single object)
  • Date of publishing2013-11-23
  • Edition number1
Classification
  • BIMobject CategoryElectronics - Communication
  • Uniclass 2015 CodePr_75_75_30_29
  • Uniclass 2015 DescriptionFire alarm panels
  • OmniClass Number23-29 31 13
  • OmniClass TitleFire Alarm Control Panels