Publish your products
BLANK BOX    BB-8200
Archived

BLANK BOX BB-8200

Blank Box Expanded AM-8200 6 to 8 Loop Advanced Switchboard. Without LCD display. Can be installed directly under the control panel. Certified in accordance with EN 54-2 and EN 54-4.
Technical specification
  • Unique ref.BB-8200
  • Product familyFire Products
  • Product groupAntincendio
  • TypeObject (single object)
  • Date of publishing2018-06-05
  • Edition number1
  • Height (mm)369.8
  • Width (mm)445.7
  • Depth (mm)111
Related
  • Material mainSteel, Sherardized
  • Material secondaryPlastic
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Kg)5
Classification
  • BIMobject CategoryFire Products - Fire Protection
  • IFC classificationElectrical Element
  • UNSPSC nameFire protection
  • UNSPSC code4619
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit