Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
novart/products/ed9044b6-e291-4a54-899e-fe97ab6dabcb
Home
Categories
Kitchen
Kitchen Cabinets
Base cabinet for waste UPK10JS0, painted white door
Unavailable in United States
Novart
Follow
Base cabinet for waste UPK10JS0, painted white door
Door painted White. - Flat with slightly rounded edge. - 19mm MDF. - Color NCS S 0500-N, water-based UV- hardened. - Nordic Swan Ecolabel.
Download
Specification
Specification
Base cabinet for waste sorting. Width: 455mm Height: 320mm Depth: 280mm
Technical specification
Technical specification
Unique ref.
UPK10JS0969s
Product family
Painted door
Product group
Corner base
Type
Object (single object)
Date of publishing
2023-05-31
Edition number
1
Height (mm)
704
Width (mm)
1000
Depth (mm)
565
Links
Links
Product url
https://www.novart.fi/
Related
Related
Material main
MDF
Material secondary
MFC board
Designed in
Finland
Manufactured in
Finland
Weight Net (Kg)
31.49
Classification
Classification
BIMobject Category
Kitchen - Kitchen Cabinets
IFC classification
Furnishing Element
CSI MasterFormat 2014 Code
12 35 30.13
CSI MasterFormat 2014 Title
Kitchen Casework
OmniClass Number
23-21 19 00
OmniClass Title
Casework
CSI UniFormat II Code
E2010
CSI UniFormat II Title
Fixed Furnishings
Region availability
Europe
Finland
Similar products
Kvänum
Lindö Art Kitchen with island
Download
Noblessa
Noblessa L-shape Touch
Download
Trex Outdoor Kitchens
Bartender Station Cabinets
4.1
(
23
)
Download
Noblessa
Noblessa Straigt Touch
Download
Oscartek
Under Counter Window
3.1
(
8
)
Download
Pacific Stainless Products Inc
Cabinet Series A
Download