Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
novart/products/f2542b75-68f5-406d-93ce-631866891fb1
Home
Categories
Kitchen
Kitchen Cabinets
Wall cabinet USK6LH
Unavailable in United States
Novart
Follow
Wall cabinet USK6LH
Frame door with glass. - Flat with slightly rounded edge. - 19mm MDF. - Color NCS S 0500-N, water-based UV- hardened.
Download
Specification
Specification
Wall cabinet with glass door. With 3 glass shelves.
Technical specification
Technical specification
Unique ref.
USK6LH599kb
Product family
Painted door
Product group
Wall cabinet
Type
Object (single object)
Date of publishing
2023-05-31
Edition number
1
Height (mm)
864
Width (mm)
600
Depth (mm)
330
Links
Links
Product url
https://www.novart.fi/
Related
Related
Material main
MDF
Material secondary
MFC board
Designed in
Finland
Manufactured in
Finland
Classification
Classification
BIMobject Category
Kitchen - Kitchen Cabinets
IFC classification
Furnishing Element
CSI MasterFormat 2014 Code
12 35 30.13
CSI MasterFormat 2014 Title
Kitchen Casework
OmniClass Number
23-21 19 00
OmniClass Title
Casework
CSI UniFormat II Code
E2010
CSI UniFormat II Title
Fixed Furnishings
Region availability
Europe
Finland
Similar products
Kvänum
Lindö Art Kitchen with island
Download
Pacific Stainless Products Inc
Cabinet Series A
Download
Trex Outdoor Kitchens
Bartender Station Cabinets
4.1
(
23
)
Download
Noblessa
Noblessa L-shape Touch
Download
Kvänum
Lindö Art Module handleless kitchen with handle strip
Download
Oscartek
Under Counter Window
3.1
(
8
)
Download