Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
novart/products/ed4d477f-eeec-4543-95b0-3e4e4747ad5e
Home
Categories
Kitchen
Kitchen Cabinets
Wall cabinet USK8H painted white door
Unavailable in United States
Novart
Follow
Wall cabinet USK8H painted white door
Painted white door. - Flat with slightly rounded edge. - 19mm MDF. - Color NCS S 0500-N, water-based UV- hardened. - Nordic Swan Ecolabel.
Download
Specification
Specification
Wall cabinet with 3 shelves With 2 doors.
Technical specification
Technical specification
Unique ref.
USK8H969s
Product family
Painted door
Product group
Wall cabinet
Type
Object (single object)
Date of publishing
2023-05-31
Edition number
1
Height (mm)
864
Width (mm)
800
Depth (mm)
330
Links
Links
Product url
https://www.novart.fi/
Related
Related
Material main
MDF
Material secondary
MFC board
Designed in
Finland
Manufactured in
Finland
Weight Net (Kg)
30.3
Classification
Classification
BIMobject Category
Kitchen - Kitchen Cabinets
IFC classification
Furnishing Element
CSI MasterFormat 2014 Code
12 35 30.13
CSI MasterFormat 2014 Title
Kitchen Casework
OmniClass Number
23-21 19 00
OmniClass Title
Casework
CSI UniFormat II Code
E2010
CSI UniFormat II Title
Fixed Furnishings
Region availability
Europe
Finland
Similar products
Kvänum
Lindö Art Kitchen with island
Download
Noblessa
Noblessa L-shape Touch
Download
Trex Outdoor Kitchens
Bartender Station Cabinets
4.1
(
23
)
Download
Noblessa
Noblessa Straigt Touch
Download
Oscartek
Under Counter Window
3.1
(
8
)
Download
Pacific Stainless Products Inc
Cabinet Series A
Download