Publish your products
National Guard LFRA100WGGT11812X12 L-FRA100-WG-GT118 Linchese Kit Gry Primer, 12" Length x 12" Width x 12" Height, Steel
National Guard LFRA100WGGT11812X12 L-FRA100-WG-GT118 Linchese Kit Gry Primer, 12" Length x 12" Width x 12" Height, Steel

    National Guard LFRA100WGGT11812X12 L-FRA100-WG-GT118 Linchese Kit Gry Primer, 12" Length x 12" Width x 12" Height, Steel

    This is Kit Gray primer. The product Length is 12. The product width is 12. Country of origin is United States.

    • This is kit gray primer
    • The product Length is 12
    • Country of Origin is United States

    As Featured On Amazon.com

    Technical specification
    • Unique ref.National-Guard-Products-L-FRA100-WG-Lite-Kit-Wire-Glass-Glazing-Tape-12x12
    • Product familyLite Kits and Louvers
    • Product groupL-FRA100
    • TypeDocumentation (info)
    • Date of publishing2019-03-05
    • Edition number1
    • Height (inches)4.4
    • Width (inches)18.2
    • Depth (inches)21
    Related
    • Material mainSteel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryDoors - Accessories
    • UNSPSC nameDoors and windows and glass
    • UNSPSC code3017
    • CSI MasterFormat 2014 Code08 51 23
    • CSI MasterFormat 2014 TitleSteel Windows
    • OmniClass Number23-17 11 11 25
    • OmniClass TitleDoor Accessories

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit