Publish your products
Taklamakan
Taklamakan
Taklamakan
Taklamakan
    Nurus

    Taklamakan

    Taklamakan was designed as suitable to the human body, taking its inspiration from the geometrical lines of daily life. It is named after China’s biggest sand desert and its look is reminiscent of sand dunes. Taklamakan brings depth to the space it is used in; and creates a natural and warm environment with its maple and white polycor options. Taklamakan is a registered product on an international scale with its ‘Design with Love, Love with Wood’ motto.
    Technical specification
    • Unique ref.Taklamakan
    • Product familyFurniture
    • Product groupBenches
    • TypeObject (single object)
    • Date of publishing2011-09-19
    • Edition number1
    • Height (mm)450
    • Width (mm)1530
    • Depth (mm)495
    Related
    • Material mainWood
    • Designed inTürkiye
    • Manufactured inTürkiye
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50_12_07
    • Uniclass 2015 DescriptionBenches
    • CSI MasterFormat 2014 Code12 67 23
    • CSI MasterFormat 2014 TitleBenches
    • OmniClass Number23-11 29 13 11
    • OmniClass TitleExterior Benches
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit