Publish your products
Raychem 460 Pipe Tracing Controller
Raychem 460 Pipe Tracing Controller
Raychem 460 Pipe Tracing Controller
    Chemelex

    Raychem 460 Pipe Tracing Controller

    The Raychem 460 is a c-UL-us Listed single-point heat tracing controller designed for pipe freeze protection, flow maintenance and heat loss replacement applications. It includes a 5" inch color touch screen display for intuitive set up and programming right out of the box. The 460 controller may be used with line-sensing or ambient-sensing and Proportional Ambient-Sensing Control (PASC) modes. It measures temperatures with two 2 KOhm / 77°F (25°C), 2-wire Thermistor connected directly to the unit. The controller can also measure ground fault current to ensure system integrity. The controller includes ground fault current sensing and relaying equipment compliant with UL1053 standard.

    Specification
    • Features

      • Simple and fast to install and operate with colored touchscreen for easy navigation
      • Advanced features such as High Temperature cut-out, Autocycle, Event logs for safe and efficient operation
      • Built-in ground fault protection functionality evaluated per UL1053 standard. Easiliy adjustable ground fault alarm and trip settings
      • Flexible and intuitive set-up reduces set-up time
      • USB port for firmware updates, download monitoring reports and remote battery powered setup
      • Built-in Form C Alarm relay with flexible set up for Normally Open/Normally Closed operation

      Specifications

      Alarm Relay: Single Pole Single Throw Relay, Volt-free: Maximum Switching Capacity:1 A @ 24 VDC, 1 A @ 24 VAC

      Ambient Temperature: 32 - 105 °F

      Circuit Breaker: 30 A, Maximum

      Controller Temperature Setting: 32 - 176 °F

      Enclosure Material: Polycarbonate

      Ground Fault Alarm: 20 - 200 mA

      Mounting: DIN Rail

      NEMA Rating: 12

      Output Relay: 24 A @ 120/208/240/277 +/-10% VAC: 50/60 Hz

      Power Consumption, Standby: 9 W

      Sensor Cable Length: 10 ft

      Sensor Temperature Range: -40 °F

      Sensor Tip Diameter: 0.2 in

      Sensor Type: Thermistor 2KΩ @ 77°F (25°C), 2-wire

      Supply Voltage: 120 - 277 V

      Temperature Alarm: 32 - 190 °F

    Technical specification
    • Unique ref.raychem-460-na
    • Product familyRaychem North America
    • Product groupHeat Tracing - Pipe Freeze Protection; Flow Maintenance
    • TypeObject (single object)
    • Date of publishing2020-07-31
    • Edition number1
    • Height (inches)90
    • Width (inches)210
    • Depth (inches)85
    Related
    • Material mainPolycarbonate
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectrical - Controls
    • IFC classificationController
    • ETIM CodeEC002063
    • ETIM NameAccessories for heating cables
    • Uniclass 2015 CodePr_75_50_18_26
    • Uniclass 2015 DescriptionElectric trace heating control and monitoring panels
    • CSI MasterFormat 2014 Code22 01 10
    • CSI MasterFormat 2014 TitleOperation and Maintenance of Plumbing Piping and Pumps
    • OmniClass Number23-31 00 00
    • OmniClass TitlePlumbing Specific Products and Equipment
    • CSI UniFormat II CodeD2090
    • CSI UniFormat II TitleOther Plumbing Systems

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit