Publish your products
Raychem C-910-485 Heat Tracing Control (North America)
Chemelex

Raychem C-910-485 Heat Tracing Control (North America)

910 Series, C910-485 Controller

Raychem C910-485 is a compact single-point, microprocessor based, control and monitoring system for commercial heat tracing applications, with integrated ground-fault protection. It can monitor and alarm for high and low temperature, low current and ground-fault and includes an RS-485 communication module to remotely configure, control and monitor through a Building Management System (BMS).

Specification
  • Features

    • Simple to install, program and operate, right from the box, with no field assembly
    • Alarm conditions and programming settings are easy to interpret on the full-text front panel
    • Extensive control, monitoring, alarm, communications and protocol gateway capabilities
    • Supports Modbus® protocol and includes an RS-485 communications interface
    • Enclosure: NEMA 4X, FRP
    • Reliable during long life: 2 year product warranty available, maintenance free

    Specifications

    Current Rating: 30 A

    Depth (D): 6.25 in

    Height (H): 10 in

    IP Rating: 4X

    Material: FRP

    Supply Voltage: 120 - 277 V

    Width (W): 8.5 in

Technical specification
  • Unique ref.raychem-c910-na
  • Product familyRaychem North America
  • Product groupHeat Tracing - Single-point Controller
  • TypeObject (single object)
  • Date of publishing2018-12-24
  • Edition number1
Related
  • Material mainFibreglass reinforced polymer composite
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectrical - Controls
  • ETIM CodeEC002063
  • ETIM NameAccessories for heating cables
  • CSI MasterFormat 2014 Code21 05 33
  • CSI MasterFormat 2014 TitleHeat Tracing for Fire-Suppression Piping
  • OmniClass Number23-35 25 23
  • OmniClass TitleElectrical Control Panels

Region availability

North America
Canada
United States