Publish your products
Raychem Rayclic Connection Kits (Europe)
Chemelex

Raychem Rayclic Connection Kits (Europe)

RayClic Connection Kit

Raychem RayClic connection system is a simple, fast and reliable set of connection kits developed for select Raychem XL-Trace, IceStop and HWAT self-regulating heating cables. No heat guns or wire stripping are needed, because insulation displacement technology is used to make the electrical connection.

Specification
  • Features

    • Simple, fast, intuitive connection: no wire stripping or special tools needed
    • Lower total installed system cost, due to reduced installation time: cold applied, no heat guns or special tools needed
    • Reliable during long life: 10 year extended product warranty available, maintenance free
    • Cold applied, no heat guns needed, no special tools

    Specifications

    Color: Grey

    Connection Type: Cold Applied

    Current Rating: 20 A

    Max Exposure Temperature: 65 °C

    Voltage Rating: 240 - 240 V

Technical specification
  • Unique ref.raychem-rayclic-eu
  • Product familyRaychem Europe
  • Product groupHeat Tracing - End Seal, Splice and Tee Kits
  • TypeObject (single object)
  • Date of publishing2018-12-24
  • Edition number1
Related
  • Material mainPolycarbonate
  • Material secondaryOther
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectrical - Other Electrical
  • ETIM CodeEC002063
  • ETIM NameAccessories for heating cables
  • Uniclass 2015 CodePr_65_72_97_27
  • Uniclass 2015 DescriptionElectrical connection boxes
  • OmniClass Number23-35 33 15
  • OmniClass TitleElectrical Junction Boxes

Region availability

North America
Canada
United States