Publish your products
Raychem TraceTek Fast Fuel Sensor Probe with Leader Cable and Metal Connector
Chemelex

Raychem TraceTek Fast Fuel Sensor Probe with Leader Cable and Metal Connector

Fast Fuel Sensor Probe with Leader Cable and Metal Connector

Raychem TraceTek TT-FFS-WR fast fuel sensor is a range of FM7745 approved fast acting probes (100 mm and 250 mm) designed to detect hydrocarbon fuel floating on water, spreading on a flat surface or collecting in a sump. The probe ignores water, but detects a thin film of fuel floating on the surface. Often used for indoor back-up generator and fuel supply monitoring.

Specification
  • Features

    • Fast response to small amount of fuel, resets for multiple uses
    • Simple and fast to install, suitable for installation in CID1 (Zone 0) with appropriate safety barrier (small, lightweight, easily tested)
    • Easy to design, compatible with all Raychem TraceTek alarm and locating modules: intermix up to 3 FFS probes with TT5000 sensor cable, for hybrid cable and probe systems

    Specifications

    Detection: Fuel

    Detection Method: Raychem Conductive-Polymer Technology

    Model: Fast Fuel Sensor

    Operating Temperature: -40 - 185 °F

    Suitable for Outdoor Installation: No

Technical specification
  • Unique ref.raychem-tracetek-tt-ffs
  • Product familyRaychem North America
  • Product groupLeak Detection Systems
  • TypeObject (single object)
  • Date of publishing2021-05-18
  • Edition number1
  • Height (inches)11.6
  • Width (inches)1
Related
  • Material mainPolypropylene
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)0.46
Classification
  • BIMobject CategoryElectrical - Sensors
  • ETIM CodeEC001588
  • ETIM NameElectronic switch

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit