Publish your products
Raychem TraceTek TT-Flat Probe - Water Sensor
Chemelex

Raychem TraceTek TT-Flat Probe - Water Sensor

Flat Water Sensing Probe

Raychem TraceTek TT-FLAT-PROBE is used to detect water leaks in low spots, drip trays or sumps. It is designed to be integrated as a part of a larger leak detection system, monitored by any Raychem TraceTek controller such as a TTDM-128 or TT-SIM module.

Specification
  • Features

    • Simple and fast to install: intended to be floor or tray mounted, using either screw or adhesive attachment
    • High visibility: bright orange color
    • Widely spaced electrodes help prevent false alarms in dirty or dusty environments

    Specifications

    Height (H): 1.26 in

    Housing Material: ABS

    Length (L): 4.7 in

    Max Ambient Temperature: 122 °F

    Min Water Depth to Trigger Leak On Insulating Surface: 0.5 in

    Min Water Depth to Trigger Leak On Metal Surface: 0.2 in

    Weight: 0.4 lb

    Width (W): 3.9 in

Technical specification
  • Unique ref.raychem-tracetek-tt-flat-probe
  • Product familyRaychem North America
  • Product groupLeak Detection Systems
  • TypeObject (single object)
  • Date of publishing2021-05-18
  • Edition number1
  • Height (inches)1.3
  • Width (inches)3.8
  • Depth (inches)4.7
Related
  • Material mainAluminium
  • Material secondaryABS
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)0.45
Classification
  • BIMobject CategoryElectrical - Sensors
  • ETIM CodeEC000900
  • ETIM NameSensor/actuator terminal block

Region availability

North America
Canada
United States