Publish your products
CADDY WBT Performance Cable Tray Waterfall
CADDY WBT Performance Cable Tray Waterfall
CADDY WBT Performance Cable Tray Waterfall
    nVent

    CADDY WBT Performance Cable Tray Waterfall

    The nVent CADDY WBT Performance Cable Tray Waterfall is a versatile, easy-to-install cable management solution for wire basket trays. Featuring innovative over-sidewall technology, installers can eliminate stress and pressure points on cable while removing the need to cut tray—saving valuable time on the job. Its flexible design and tool-free installation caters to both over-wall and flush-mount applications.

    The Waterfall provides robust support and protection for large, high-density cable bundles and is ideal for managing copper, fiber optic, PoE and DAS cables. Available in both 12” and 20” options with a 120-degree bend radius, the sidewalls help funnel cables to an installer’s desired location, creating a continuous pathway solution while maintaining a seamless and visually appealing finished result.

    When necessary, the Waterfall has designated tie-off areas for grounding and bonding.

    Specification
      • Equipped with tie-down openings to facilitate bundled cable option
      • Powder coating protects against scratches or cable damage
      • Maintains a 120-degree bend, adhering to TIA-approved radius standards for all cable type
      • Standard finishes include black powder and electro-galvanized (zinc) coatings, with customization options for other colors upon request
      • Provides optimal support for high-performance data cable, up to and including fiber optic, Cat 5e, Cat 6, Cat 6A, and Cat 7
    Technical specification
    • Unique ref.caddy-wbt-cable-tray-waterfall
    • Product familynVent CADDY
    • Product groupDatacom and Cable Management
    • TypeObject (single object)
    • Date of publishing2025-11-03
    • Edition number1
    Related
    • Material mainSteel
    Classification
    • BIMobject CategoryElectrical - Distribution
    • OmniClass Number23-35 33 19
    • OmniClass TitleElectrical Cable Trays