Publish your products
Oatey® 8" x 8" Plastic Access Panel
Oatey

Oatey® 8" x 8" Plastic Access Panel

Oatey Access Able Access Panels are designed to allow access to service areas. Access Panels can be used for access to plumbing, electrical, security systems, telephone, computer cables, and sprinkler systems. Reversible feature allows for flush mounting or surface mounting.

Technical specification
  • Unique ref.access-panel-8x8
  • Product familyMiscellaneous Plumbing
  • Product groupAccess Panels
  • TypeObject (single object)
  • Date of publishing2020-07-17
  • Edition number1
  • Height (inches)8
  • Width (inches)8
Related
  • Material mainPlastic
Classification
  • BIMobject CategoryConstruction - Access doors & panels
  • CSI MasterFormat 2014 Code08 31 16
  • CSI MasterFormat 2014 TitleAccess Panels and Frames
  • OmniClass Number23-17 11 29
  • OmniClass TitleAccess Panels

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit