Publish your products
Cast Iron Freestanding Tub Drain
Cast Iron Freestanding Tub Drain
    Oatey

    Cast Iron Freestanding Tub Drain

    The Oatey Universal Freestanding Tub Drain works with freestanding and island center and offset tubs. When installed at rough-in, it provides simple installation between the P-trap and tub -- without needing access from below the floor. Available in ABS, PVC or cast iron with a plastic or stainless steel flange, this drain is compatible with brass or Schedule 40 tailpieces. 

    UPC: 041193740243
    Part #: FTD357

    KEY FEATURES

    • Cast iron construction meets fire code standards
    • Universal drain for freestanding/island center and offset tubs
    • Compatible with brass or Schedule 40 tailpieces
    • Easy, fast installation
    • Simplifies rough-in installation between P-trap and tub
    • Eliminates "stub out" method and the need to access the drain from below the floor
    • Compact size allows the drain to fit inside 8 in., 10 in. and 12 in. joists
    • Fits inside 4 in. hole saw opening, making this drain great for remodels
    • Pre-installed, tool-free 1/4 turn test plug allows for testing up to 40 ft. of head
    • Easy-to-grab protective cover keeps tile from being installed over the open drain and can be easily removed with channel locks
    • Kit includes: Freestanding tub drain body, protective cap, 1-1/2 in. x 2 in. Schedule 40 PVC/ABS adapter (NOT included with FTD357), 1-1/2 in. x 8 in. flanged brass tailpiece, 1-1/2 in. x 8 in. threaded brass tailpiece, slip joint nut, slip joint washer, quarter turn test plug, Schedule 40 PVC/ABS tailpiece adapter, cutout template and lubricant
    Specification
    • Product Type:Cast Iron Freestanding Tub Drains
      Material:Cast Iron
      Weight:3.4072 LBS
      Brand:Oatey


    Technical specification
    • Unique ref.FTD357-Cast-Iron-Freestanding-Tub-Drain
    • Product familyFreestanding Tub Drains
    • Product groupFreestanding Tub Drains
    • TypeObject (single object)
    • Date of publishing2022-03-09
    • Edition number1
    Related
    • Material mainCast iron
    Classification
    • BIMobject CategoryPlumbing - Drainage
    • IFC classificationSanitary Terminal
    • ETIM CodeEG015130
    • ETIM NameDrains
    • Uniclass 2015 CodePr_40_20
    • Uniclass 2015 DescriptionSanitary fittings and accessories
    • CSI MasterFormat 2014 Code22 13 19.13
    • CSI MasterFormat 2014 TitleSanitary Drains
    • OmniClass Number23-31 15 17 23
    • OmniClass TitleBathtub Drains
    • CSI UniFormat II CodeD20
    • CSI UniFormat II TitlePLUMBING

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit