Vanity unit 180 x 50cm Compact surfaceVanity unit 180 x 50cm Compact surfaceVanity unit 180 x 50cm Compact surfaceVanity unit 180 x 50cm Compact surfaceVanity unit 180 x 50cm Compact surfaceVanity unit 180 x 50cm Compact surface
View previous images
View next images
ODF Paris

Vanity unit 180 x 50cm Compact surface

Finish : Finish : Matt black & Kos White Installation type: To stand Drilling plan: To be defined at the order Customizable Tray Color: Kos White / Ingo Black / Arizona Beige / London Gray / Commodore Green / Jaipur Red / Antrim Gray / Brome Gray (other finish on request) Customizable structure color: Matt black / Matt white / Supreme Gold / Timeless Rust (other finish on request) Possibility of installation of basin: Yes Possibility of installation of faucets: Yes Possibility of installing accessories: Yes Surface type: Nanotechnology composite Touch type: Silky Color type: Deep and intense Reflectivity: Low, extremely matte surface Waterproof: Yes Antistatic: Yes Anti-fingerprint: Yes Light resistance: Yes Mold resistance: Yes Impact resistance: Yes Scratch and abrasion resistance: Yes Resistance to dry heat: Yes Resistance to solvents and household products: Yes Enhanced antibacterial properties: Yes Visible screws: No Comes assembled: Yes Possibility of wall mounting: Yes Wall reinforcement to be provided for installation: No Complements: Screws and dowels included Compact Surface Body made of aluminium - recyclable and non-oxidizing Dimensions (mm) : 1800 x 500 x 770
Technical specification
  • Unique ref.FA180
  • Collection setTaps & Washbasins
  • CollectionVanity units - Compact Surface
  • TypeObject (single object)
  • Date of publishing2019-10-30
  • Edition number1
  • Height (mm)770
  • Width (mm)1800
  • Depth (mm)500
Related
  • Material mainAluminium
  • Material secondarySolid surface
  • Designed inFrance
  • Manufactured inFrance
Classification
  • BIMobject CategorySanitary - Washtops
  • IFC classificationFurniture
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_20_76_94
  • Uniclass 2015 DescriptionVanity units
  • CSI MasterFormat 2014 Code13 42 13
  • CSI MasterFormat 2014 TitleBathroom Unit Modules
  • OmniClass TitleBathroom Units
  • OmniClass Number23-19 31 17 11
  • CSI UniFormat II CodeE20
  • CSI UniFormat II TitleFURNISHINGS

Region availability

Europe North America Asia Africa Oceania South America
Albania
Anguilla
Afghanistan
Egypt
American Samoa
Argentina
Andorra
Antigua and Barbuda
Bahrain
Algeria
Australia
Bolivia
Austria
Aruba
Iran
Angola
Cook Islands
Brazil
Belarus
Barbados
Iraq
Benin
Federated States of Micronesia
Chile
Belgium
Belize
Israel
Botswana
Fiji
Colombia
Bosnia and Herzegovina
Bermuda
Jordan
Burkina Faso
French Polynesia
Ecuador
Bulgaria
British Virgin Islands
Kuwait
Burundi
Guam
Falkland Islands (Islas Malvinas)
Croatia
Canada
Lebanon
Cameroon
Kiribati
French Guiana
Cyprus
Caribbean Netherlands
Oman
Cape Verde
Marshall Islands
Guyana
Czech Republic
Cayman Islands
Palestine
Central African Republic
Nauru
Paraguay
Denmark
Collectivity of Saint Martin
Qatar
Chad
New Caledonia
Peru
Estonia
Costa Rica
Saudi Arabia
Comoros
New Zealand
Suriname
Faroe Islands
Cuba
Syria
Côte d'Ivoire
Niue
Uruguay
Finland
Curaçao
Turkey
Democratic Republic of the Congo
Norfolk Island
Venezuela
France
Dominica
United Arab Emirates
Djibouti
Northern Mariana Islands
Germany
Dominican Republic
Yemen
Equatorial Guinea
Palau
Gibraltar
El Salvador
Armenia
Eritrea
Papua New Guinea
Greece
Greenland
Azerbaijan
Ethiopia
Pitcairn Islands
Guernsey
Grenada
Bangladesh
Gabon
Samoa
Hungary
Guadeloupe
Bhutan
Ghana
Solomon Islands
Iceland
Guatemala
British Indian Ocean Territory
Guinea
Timor-Leste
Ireland
Haiti
Brunei
Guinea-Bissau
Tokelau
Isle of Man
Honduras
Cambodia
Kenya
Tonga
Italy
Jamaica
China
Lesotho
Tuvalu
Jersey
Martinique
Christmas Island
Liberia
United States Minor Outlying Islands
Latvia
Mexico
Cocos (Keeling) Islands
Libya
Wallis and Futuna
Liechtenstein
Montserrat
Georgia
Madagascar
Vanuatu
Lithuania
Nicaragua
Hong Kong
Malawi
Luxembourg
Panama
India
Mali
Macedonia (FYROM)
Puerto Rico
Indonesia
Mauritania
Malta
Saint Kitts and Nevis
Japan
Mauritius
Moldova
Saint Lucia
Kazakhstan
Mayotte
Monaco
Saint Pierre and Miquelon
Kyrgyzstan
Morocco
Montenegro
Saint Vincent and the Grenadines
Laos
Mozambique
Netherlands
Saint-Barthélemy
Macau
Namibia
Norway
Sint Maarten
Malaysia
Niger
Poland
The Bahamas
Maldives
Nigeria
Portugal
Trinidad and Tobago
Mongolia
Republic of the Congo
Romania
Turks and Caicos Islands
Myanmar (Burma)
Reunion
Russia
U.S. Virgin Islands
Nepal
Rwanda
San Marino
United States
North Korea
Saint Helena
Serbia
Pakistan
São Tomé and Príncipe
Slovakia
Philippines
Senegal
Slovenia
Singapore
Seychelles
Spain
South Korea
Sierra Leone
Svalbard and Jan Mayen
Sri Lanka
Somalia
Sweden
Taiwan
South Africa
Switzerland
Tajikistan
South Sudan
Ukraine
Thailand
Sudan
United Kingdom
Turkmenistan
Swaziland
Vatican City
Uzbekistan
Tanzania
Åland Islands
Vietnam
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe