Publish your products
Mono Light stackable chair
Offecct
Archived

Mono Light stackable chair

Mono Light is a chair designed by Ola Rune for the Mono collection. The typical looping frame from which the seat is suspended is very significant and a key component in Mono Light’s unique design. The idea of the Mono chair is that it gives a feeling that the seat is hanging in the air. Ola Rune wanted the Mono Light chair to amplify that feeling. The Mono Light chair has become slightly lower than its predecessors and has a slimmer and more streamlined look. Writing tablet available as an option (min. 50 chairs).
Technical specification
  • Unique ref.Mono_Light_Chair_
  • Product familyChairs
  • Product groupMono Light
  • TypeObject (single object)
  • Date of publishing2014-10-01
  • Edition number1
  • Height (mm)810
  • Width (mm)520
  • Depth (mm)550
Related
  • Material mainSteel
  • Material secondaryWood
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodePr_40_50_12
  • Uniclass 2015 DescriptionChairs, seats and benches
  • CSI MasterFormat 2014 Code12 52 13
  • CSI MasterFormat 2014 TitleChairs

Similar products

Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit