Publish your products
Robo chair
Offecct
Archived

Robo chair

The chair Robo is designed by Luca Nichetto. The design of Robo is inspired by a 1999 music video by Icelandic artist Björk and Chris Cunningham, in which robots become human and come to life. The Robo chair has a completely new and unique look due to its separated seat and legs. The chair can be compared to a Meccano set that can easily be built on the spot. All the parts fit into a 50x50x20 cm box, which facilitates transport and also meets Offecct’s stringent environmental demands. “I thought the video’s concept of robots being constructed and given life was so exciting, and I couldn’t stop thinking that it should be possible to do something similar with furniture,” Nichetto says. “My fantasy became reality when I transformed the forms of the human robots into chairs, which were later named Robo.” Robo is available in black or white stained ash. Robo comes unassembled in minimal packing only of 0,06 m3. Can be ordered assembled.
Technical specification
  • Unique ref.Robo_Chair_
  • Product familyChairs
  • Product groupRobo
  • TypeObject (single object)
  • Date of publishing2014-10-01
  • Edition number1
  • Height (mm)770
  • Width (mm)570
  • Depth (mm)530
Related
  • Material mainSteel
  • Material secondaryWood
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodePr_40_50_12
  • Uniclass 2015 DescriptionChairs, seats and benches
  • CSI MasterFormat 2014 Code12 52 13
  • CSI MasterFormat 2014 TitleChairs
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit