Publish your products
OFM 403-VAM Core Collection Vinyl Guest and Reception Chair
OFM 403-VAM Core Collection Vinyl Guest and Reception Chair
OFM 403-VAM Core Collection Vinyl Guest and Reception Chair
    OFM

    OFM 403-VAM Core Collection Vinyl Guest and Reception Chair

    OFM 403-VAM Core Collection Vinyl Guest and Reception Chair.

    The 403 Series Reception Chair by OFM is the perfect solution for guest or reception area seating. It features a sled base made out of strong, stable 1.5" diameter oval 17-gauge steel tubing and is protected by a scuff-resistant black finish. Allow your guests to sit comfortably with 3" thick seat and 2.5" thick back padding. The PVC-free polyurethane vinyl fabric is antimicrobial, antibacterial, cleans easily and is easy to maintain even in high-use environments. The simple design will complement any reception or area where guest comfort is desired. Easy to assemble. This model meets or exceeds industry standards for safety and durability, and is backed by OFM's Limited Lifetime Warranty.

    Fully upholstered in easy-to-clean antimicrobial vinyl.
    Sturdy steel tube sled base with arms.
    Added comfort with thickly padded back and seat.
    Easy to assemble. Seat Height- 18.50 Inch with 250 pound weight capacity.

    As Featured on Amazon.com

    Specification
    • Arm Height: 24.50"
      Back Size: 19.50" W x 16.75" H
      Base Size: 24.25" x 22.75"
      Exterior Arm Width: 24.75"
      Interior Arm Width: 21"
      Overall Foot Print: 33"H x 24.75"W x 26.50"D
      Overall Depth: 26.50"
      Overall Height: 33"
      Overall Width: 24.75"
      Seat Height: 18.50"
      Seat Size: 19.50" W x 19.25" D
      Carton Size: 12" H x 23" W x 29" L
      Carton Cube: 4.631944
      Ship Weight: 30.65
      LTL Class: 125
      LTL NMFC Code: 80580-05
      Harmonized Tariff Code: 9401.71.0031
      Ground Shippable: Yes

    Technical specification
    • Unique ref.OFM-403-VAM-Core-Collection-Vinyl-Chair-with-Arms
    • Product familyFurniture
    • Product groupChairs
    • TypeDocumentation (info)
    • Date of publishing2019-01-28
    • Edition number1
    • Height (inches)33
    • Width (inches)24.75
    • Depth (inches)26.5
    Related
    • Material mainVinyl
    • Designed inUnited States
    Classification
    • BIMobject CategoryFurniture - Office Chairs
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 52 13
    • CSI MasterFormat 2014 TitleChairs
    • OmniClass Number23-21 13 00
    • OmniClass TitleRetail and Office Equipment and Furnishings

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit