Publish your products
OFM 540 Core Collection Ergo Office Chair featuring Mesh Back and Seat with Optional Headrest
OFM 540 Core Collection Ergo Office Chair featuring Mesh Back and Seat with Optional Headrest
OFM 540 Core Collection Ergo Office Chair featuring Mesh Back and Seat with Optional Headrest
    OFM

    OFM 540 Core Collection Ergo Office Chair featuring Mesh Back and Seat with Optional Headrest

    OFM 540 Core Collection Ergo Office Chair featuring Mesh Back and Seat with Optional Headrest.

    The OFM Core Collection Ergo Mesh Office Chair, in Black, offers similar ergonomics and functionality as leading ergonomic office chairs at a fraction of the price and a sleek, stylish look that is sure to get attention. The Ergo ventilated design includes a 3 part mesh contoured back and headrest with adjustable lumbar, a mesh seat with depth adjustment, Synchro-Tilt control, and 4D adjustable arms. The 4D adjustment allows for height, depth, width, and pivoting adjustment of the armrests. The Ergo Mesh computer desk chair also features a chrome base with arm and caster accents and mesh fabric for the chair back and seat. This desk chair meets ANSI/BIFMA standards, has a 275 lb recommended weight limit, and is backed by the OFM Limited Lifetime Warranty.

    COOLING MESH BACK WORK CHAIR: A breathable, 3 part ventilated design with a mesh contoured back and optional headrest provides comfort you can sink into
    LUMBAR SUPPORT: Help relieve pressure and support your posture with seat depth adjustment for the forward and backward movement plus adjustable lumbar support
    ERGONOMIC OFFICE CHAIR: Synchro-Tilt Control allow user's feet to remain on the floor as they tilt for personalized adjustability
    ADJUSTABLE ARM OFFICE CHAIR: 4D Adjustable Arms allow for height, front and back, arm width and arm pivoting adjustment for maximum customization
    DURABLE OFFICE CHAIR: This stylish office chair boasts a chrome base with arm and caster accents. It can hold up to 275 lb and is ANSI/BIFMA certified. Backed by the OFM limited lifetime warranty.

    As Featured on Amazon.com

    Specification
    • Arm Height: 25.75" - 27.75"; 29.75" - 31.75"
      Back Size: 20.08" W x 33.16" H
      Exterior Arm Width: 25.2" - 26.38"
      Interior Arm Width: 17.72" - 19.69"
      Overall Depth: 30.24"
      Overall Height: 44.61" - 47.36"; 48.27" - 51.02" Lowered to Raised, headrest lowest and highest
      Overall Width: 28.54"
      Seat Height: 17.9" - 21.65"
      Seat Size: 19.29" W x 19.29" D
      Assembled Product Weight: 49 lbs
      Carton Size: 26" H x 18" W x 30" L
      Carton Cube: 8.125000
      Ship Weight: 56
      LTL Class: 125
      LTL NMFC Code: 80580-05
      Harmonized Tariff Code: 9401.30.80.30
      Ground Shippable: Yes

    Technical specification
    • Unique ref.OFM-540-Core-Collection-Ergo-Office-Chair
    • Product familyFurniture
    • Product groupChairs
    • TypeDocumentation (info)
    • Date of publishing2019-01-28
    • Edition number1
    • Height (inches)47.4
    • Width (inches)28.55
    • Depth (inches)30.25
    Related
    • Material mainFabric
    • Designed inUnited States
    Classification
    • BIMobject CategoryFurniture - Office Chairs
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 52 13
    • CSI MasterFormat 2014 TitleChairs
    • OmniClass Number23-21 13 00
    • OmniClass TitleRetail and Office Equipment and Furnishings

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit