Publish your products
OFM 567 Core Collection Bonded Leather Manager Chair, High Back Office Chair
OFM 567 Core Collection Bonded Leather Manager Chair, High Back Office Chair
OFM 567 Core Collection Bonded Leather Manager Chair, High Back Office Chair
    OFM

    OFM 567 Core Collection Bonded Leather Manager Chair, High Back Office Chair

    OFM 567 Core Collection Bonded Leather Manager Chair, High Back Office Chair

    LEATHER WORK CHAIR: Provide the ultimate relaxation and comfort behind your desk with this chair’s double curved sleek back design for ergonomic posture and back support.
    ERGONOMIC ADJUSTMENTS: The lock and tilt mechanism for this chair allows for easy recline or lock in the upright position.
    DURABLE OFFICE FURNITURE: The five-star base is available in 2 complementary colors, drawing attention to the classic design and color combinations.
    CHAIR with ARMS: This chair has upholstered arm pads for total upper-body and back support.
    OFFICE CHAIR with WARRANTY: The twin-wheel casters on the base provide easy mobility, and allow a weight capacity up to 250lbs. Backed by OFMs Limited Lifetime Warranty.

    This classically elegant chic design is a proven way to amplify the look and feel of your office. OFM’s High Back Bonded Leather Managers Chair, Model 567, will add a touch of dignity to any office or study. This chair not only boasts an indiscernible elegance, but it is also the epitome of luxury as the double curved sleek back design for ergonomic posture support provides extreme comfort for the entire day. The metal arms with upholstered arm pads provide endless comfort to the upper body. Glide through the office with the twin-wheel casters which create mobility for miles. The superior construction and design allow for a 250lb weight capacity.

    As Featured on Amazon.com

    Specification
    • Arm Height: 26.50" - 29.50"
      Back Size: 19.5" W x 27" H
      Exterior Arm Width: 27.5"
      Interior Arm Width: 19.75"
      Overall Depth: 30"
      Overall Height: 42.50" - 45"
      Overall Width: 27.50"
      Seat Height: 17.25" - 20"
      Seat Size: 20.50" W x 19.75" D
      Seat Thickness: 2"
      Assembled Product Weight: 44 lbs
      Carton Size: 26" H x 13" W x 32" L
      Carton Cube: 6.259259
      Ship Weight: 49
      LTL Class: 125
      LTL NMFC Code: 80580-05
      Harmonized Tariff Code: 9401.30.8030
      Ground Shippable: Yes

    Technical specification
    • Unique ref.OFM-567-Core-Collection-Leather-Office-Chair-High-Back
    • Product familyFurniture
    • Product groupChairs
    • TypeDocumentation (info)
    • Date of publishing2019-01-28
    • Edition number1
    • Height (inches)20
    • Width (inches)27.5
    • Depth (inches)30
    Related
    • Material mainLeather
    • Designed inUnited States
    • Weight Net (Lbs)44
    Classification
    • BIMobject CategoryFurniture - Office Chairs
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 52 13
    • CSI MasterFormat 2014 TitleChairs
    • OmniClass Number23-21 13 00
    • OmniClass TitleRetail and Office Equipment and Furnishings

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit