Publish your products
OFM ESS-2085 Essentials Collection Upholstered Home Office Desk Chair
OFM ESS-2085 Essentials Collection Upholstered Home Office Desk Chair
    OFM

    OFM ESS-2085 Essentials Collection Upholstered Home Office Desk Chair

    OFM Essentials Collection Upholstered Home Office Desk Chair (ESS-2085). 

    UPHOLSTERED DESK CHAIR: This modern office chair is perfect for a home office with the gray, stain resistant upholstered seat and back cushions that blend with any design taste. Available in grey, blue and tan,

    ADJUSTABLE WORK CHAIR: Customize your comfort with this home office chair's seat tilt, 360 degree swivel and seat height adjustment.

    CHAIR WITH ARMS: This ergonomic office chair provides unparalleled upper body support with comfortable padded arms.

    CHAIR WITH WHEELS: This chair has a 360 degree swivel and a wheeled chrome-plated base for ease of movement while working.

    WARRANTY & SUPPORT: Relax knowing this swivel chair is backed by Essentials by OFM Limited Lifetime warranty.

    As Featured on Amazon.com

    Specification
    • EAN: 0845123093092
      Form Factor: Upholstered
      Height: 26"
      Is Assembly Required?: true
      Length: 24.75"
      Material: Fabric
      Model Number: ESS-2085
      Number of Items: 1
      Part Number: ESS-2085
      Style: Armed
      UPC: 845123093092
      Width: 32.75"
      UNSPSC Code: 6010000

    Technical specification
    • Unique ref.OFM-ESS-2085-Essentials-Collection-Upholstered-Home-Office-Desk-Chair
    • Product familyFurniture
    • Product groupChairs
    • TypeDocumentation (info)
    • Date of publishing2019-01-28
    • Edition number1
    • Height (inches)35.5
    • Width (inches)24.75
    • Depth (inches)26
    Related
    • Material mainFabric
    • Designed inUnited States
    Classification
    • BIMobject CategoryFurniture - Office Chairs
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 51 00
    • CSI MasterFormat 2014 TitleOffice Furniture
    • OmniClass Number23-21 13 25 17
    • OmniClass TitleOffice Accessories

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit