Publish your products
OFM ESS-3083 Essentials Collection Racing Style Gaming Chair
OFM ESS-3083 Essentials Collection Racing Style Gaming Chair
OFM ESS-3083 Essentials Collection Racing Style Gaming Chair
    OFM

    OFM ESS-3083 Essentials Collection Racing Style Gaming Chair

    OFM Essentials Collection Racing Style Gaming Chair (ESS-3083).

    COMPUTER GAMING CHAIR: A race car style chair that provides luxury and comfort whether used during intense gaming sessions or long workdays. 
    ERGONOMIC SWIVEL CHAIR: With contoured segmented padding, integrated padded headrest, and padded arms, this small frame video game chair provides quality support and comfort for hours of play.
    ADJUSTABLE RACING CHAIR: Features height adjustment, center tilt-tension control, padded fixed loop arms and 360 degrees of swivel.
    PREMIUM LEATHER CHAIR: Upholstered in SofThread Leather and contrasting sandwich mesh for an aggressive style and cool feel. Available in mesh colors black, blue, gray, green, purple, red, white.
    DURABLE OFFICE FURNITURE: This heavy duty, small frame chair is backed by OFMs Limited Lifetime Warranty.

    As Featured on Amazon.com

    Specification
    • Arm Height: 24.80" - 29.50"
      Back Size: 17.125" W x 23.83" H
      Exterior Arm Width: 22.83"
      Interior Arm Width: 18.11"
      Overall Depth: 27.75"
      Overall Height: 38.25" - 43"
      Overall Width: 25"
      Seat Height: 17.5" - 22"
      Seat Size: 17.75" W x 17.33" D

      Five-star base for increased durability

      250 lb. weight capacity

      Carton Size: 25" H 11" W 25" L

      Carton Cube: 3.978587

      Ship Weight: 30

    Technical specification
    • Unique ref.OFM-ESS-3083-Essentials-Collection-Racing-Style-Gaming-Chair
    • Product familyFurniture
    • Product groupChairs
    • TypeDocumentation (info)
    • Date of publishing2019-01-28
    • Edition number1
    • Height (inches)43
    • Width (inches)25
    • Depth (inches)27.75
    Related
    • Material mainLeather
    • Designed inUnited States
    Classification
    • BIMobject CategoryFurniture - Office Chairs
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 52 13
    • CSI MasterFormat 2014 TitleChairs
    • OmniClass Number23-21 13 00
    • OmniClass TitleRetail and Office Equipment and Furnishings

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit