Publish your products
OFM ESS-6033 Essentials Collection Ergonomic Executive Bonded Leather Office Chair
OFM ESS-6033 Essentials Collection Ergonomic Executive Bonded Leather Office Chair
OFM ESS-6033 Essentials Collection Ergonomic Executive Bonded Leather Office Chair
    OFM

    OFM ESS-6033 Essentials Collection Ergonomic Executive Bonded Leather Office Chair

    OFM Essentials Collection Ergonomic Executive Bonded Leather Office Chair (ESS-6033).

    Desk chair features plush, memory foam to keep you comfortable all day.
    Lumbar support is spring-loaded for lots of support where you need it.
    Control paddles are located on the seat, making seat adjustments easier.
    This desk chair's tilt recline allows for customized seat back comfort.
    Computer desk chair with fixed loop padded arms.
    Holds 275 lbs and is backed by the OFM Limited Lifetime Warranty.

    The OFM essentials collection is where quality meets value. This ergonomic executive bonded leather office chair will feel like your home office throne. This computer desk chair features plush memory foam, padded fixed arms, and spring-loaded lumbar support. Adjustment paddles are conveniently located on the seat, so you don't have to reach far beneath the chair to customize. The ergonomic office chair has a tilt recline to keep you in a comfortable position all day. This executive chair is a perfect addition to the office, whether at work or home.

    As Featured on Amazon.com

    Specification
    • SeatSize: 19.88"Wx17.90"D
      BackSize: 21.60"Wx25.60"H
      SeatHeight: 20"-24.80"
      ArmHeight: 27.95"-32.70"
      Int.ArmWidth: 20"
      Ext.ArmWidth: 27.40"
      OverallHeight: 45"-50"
      OverallWidth: 27.90"
      OverallDepth: 31.70"
      Item Weight 45 lbs
      Product Dimensions 31.7 x 27.9 x 50 inches
      Item model number ESS-6033-BLK
      Fixed Padded Arms
      Memory Foam Double Plush Seat

    Technical specification
    • Unique ref.OFM-ESS-6033-Essentials-Collection-Ergonomic-Executive-Bonded-Leather-Office-Chair
    • Product familyFurniture
    • Product groupChairs
    • TypeDocumentation (info)
    • Date of publishing2019-01-28
    • Edition number1
    • Height (inches)50
    • Width (inches)27.9
    • Depth (inches)31.7
    Related
    • Material mainLeather
    • Designed inUnited States
    Classification
    • BIMobject CategoryFurniture - Office Chairs
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 52 13
    • CSI MasterFormat 2014 TitleChairs
    • OmniClass Number23-21 13 00
    • OmniClass TitleRetail and Office Equipment and Furnishings

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit