Publish your products
OFM ESS-6046 Essentials Collection Ergonomic Executive Bonded Leather Office Chair
OFM ESS-6046 Essentials Collection Ergonomic Executive Bonded Leather Office Chair
OFM ESS-6046 Essentials Collection Ergonomic Executive Bonded Leather Office Chair
    OFM

    OFM ESS-6046 Essentials Collection Ergonomic Executive Bonded Leather Office Chair

    OFM ESS-6046 Essentials Collection Ergonomic Executive Bonded Leather Office Chair

    Available in Black and Brown,

    Desk chair features plush, memory foam to keep you comfortable all day.

    The adjustable lumbar support allows you to always find a comfortable position.

    Control paddles are located on the Seat, making Seat adjustments easier.

    This desk Chair's tilt Recline allows for customized Seat Back comfort.

    Computer desk chair with Height adjustable, padded arms.

    The OFM essentials collection is where quality meets value. This ergonomic executive bonded leather office chair will feel like your home office throne. This computer desk chair features plush memory foam, Height adjustable flip up padded arms, and adjustable lumbar support. Adjustment paddles are conveniently located on the seat, so you don't have to reach far beneath the chair to customize. The ergonomic office chair has a tilt recline to keep you in a comfortable position all day. This executive chair is a perfect addition to the office, whether at work or home.

    As Featured on Amazon.com

    Specification
    • Arm Height: 27.95 - 32.7"
      Back Size: 21.6" W x 25.6" H
      Exterior Arm Width: 27.4"
      Interior Arm Width: 20"
      Overall Depth: 33.27"
      Overall Height: 44-48.8"
      Overall Width: 28.74"
      Seat Height: 20-24.8"
      Seat Size: 19.88" W x 19.1" D
      Assembled Product Weight: 44.71 lbs

      Carton Size: 26" H 16" W 34" L

      Carton Cube: 8.185185

      Ship Weight: 49

    Technical specification
    • Unique ref.OFM-ESS-6046-Essentials-Ergonomic-Executive-Leather-Office-Chair
    • Product familyFurniture
    • Product groupChairs
    • TypeDocumentation (info)
    • Date of publishing2019-01-28
    • Edition number1
    • Height (inches)48.8
    • Width (inches)28.74
    • Depth (inches)33.27
    Related
    • Material mainLeather
    • Designed inUnited States
    Classification
    • BIMobject CategoryFurniture - Office Chairs
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 51 00
    • CSI MasterFormat 2014 TitleOffice Furniture
    • OmniClass Number23-21 13 00
    • OmniClass TitleRetail and Office Equipment and Furnishings

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit