Publish your products
BEAM F50 Armchair
BEAM F50 Armchair
BEAM F50 Armchair
BEAM F50 Armchair
BEAM F50 Armchair
    Ohlson

    BEAM F50 Armchair

    A fully upholstered armchair with thicker seat and backrest for extra comfort. A comfortable choice for public spaces such as receptions and waiting rooms, for example, as a standalone piece accompanying the BEAM beam sofa. As standard, the armrest frame is painted in silver lacquer, but it's also available in white, black, or optional RAL powder coating. The armchair can be customized with extra seat height and an uncovered back upon request. The armrests come with black faux leather as standard, with other options available upon request, such as matching the upholstery.

    Choose from fabrics, faux leather, and leather from all our Scandinavian suppliers. This way, you can vary the upholstery and create a variety of different expressions.

    Specification
    • SEAT HEIGHT: 46 cm

      WIDTH: 56 cm

      DEPTH: 67 cm

      HEIGHT: 86 cm

      ARMREST FRAME:

      Silver-gray-white or black lacquer is standard

      Optional RAL upon request

      PADDING:

      Fully upholstered seat element width 50 cm

      Fire-retardant polyether

    Technical specification
    • Unique ref.BEAM-F50
    • Product familyBEAM
    • Product groupArmchair
    • TypeObject (single object)
    • Date of publishing2024-09-11
    • Edition number1
    • Height (mm)860
    • Width (mm)560
    • Depth (mm)670
    Related
    • Material mainFabric
    • Material secondaryMetal
    Classification
    • BIMobject CategoryFurniture - Armchairs
    • IFC classificationFurniture

    Region availability

    Europe
    Denmark
    Finland
    Iceland
    Norway
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit