Publish your products
EMA B2 Bar stool
EMA B2 Bar stool
EMA B2 Bar stool
EMA B2 Bar stool
EMA B2 Bar stool
EMA B2 Bar stool
EMA B2 Bar stool
EMA B2 Bar stool
EMA B2 Bar stool
    Ohlson

    EMA B2 Bar stool

    A fully upholstered bar stool suitable for all imaginable public environments such as airports, hotels, and restaurants. It is stackable, which facilitates cleaning or creates space in smaller areas when needed. The bar stool can be obtained with a higher backrest and with two different seat heights, all to meet more needs and accommodate a larger part of the population.

    Choose from fabrics, faux leather, and leather from all our Scandinavian suppliers. This way, you can vary the upholstery and create a variety of different expressions, as well as when it comes to the design of the frame.

    Specification
    • WIDTH: 45 cm 

      DEPTH: 47/48 cm 

      HEIGHT: 78/92 cm 

      ACCESSORIES: 

      Felt pads 

      High backrest 

      FRAME:

      Silver-gray-white and black lacquer are standard 

      Additions: Optional RAL, Chrome

        PADDING:

        Backrest 20 mm / Seat 20 mm

        Fire-retardant polyether

        Technical specification
        • Unique ref.EMA-B2
        • Product familyEMA
        • Product groupBar stool
        • TypeObject (single object)
        • Date of publishing2024-09-11
        • Edition number1
        • Height (mm)780
        • Width (mm)450
        • Depth (mm)470
        Related
        • Material mainFabric
        • Material secondaryMetal
        Classification
        • BIMobject CategoryFurniture - Chairs, Stools & Benches
        • IFC classificationFurniture

        Region availability

        Europe
        Denmark
        Finland
        Iceland
        Norway
        Sweden
        BIMobject product library

        Design App for Revit

        Load families straight into your Revit model in one click

        Get a place to access new objects easier, store your Revit families and collaborate with your team.

        • CheckmarkWork directly with BIM objects next to Revit
        • Checkmark 2GB Cloud storage - store your Revit content
        • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit