Publish your products
EMA K4 Armchair
EMA K4 Armchair
EMA K4 Armchair
EMA K4 Armchair
EMA K4 Armchair
EMA K4 Armchair
    Ohlson

    EMA K4 Armchair

    A fully upholstered armchair. Like the EMA K3, it has a thicker seat cushion, but additionally, it has an equally thick back cushion, making the chair aesthetically and homogeneously appealing. It's a great choice for conference and meeting rooms.

    Choose from fabrics, faux leather, and leather from all our Scandinavian suppliers. This way, you can vary the upholstery and create a variety of different expressions, as well as the finish of the frame. The armrests come with black leather as standard.

    The armchair is easy to stack, and it can be hung with the armrests, allowing you to customize the chair completely according to purpose and needs. Choose the armchair with wheels for a more flexible environment, and add a writing tablet to use the chair in a larger lecture hall or auditorium. This model is available with extra seat height.

    Specification
    • SEAT HEIGHT: 46 cm

      WIDTH: 55 cm

      DEPTH: 54 cm

      HEIGHT: 88 cm

      ACCESSORIES:

      Felt pads

      Wheel/set

      Coupling fittings

      Seat height 50 cm

      FRAME:

      Silver-gray-white and black lacquer are standard 

      Additions:

      • Optional RAL
      • ChromePADDINGBackrest 40 mm / Seat 40 mmFire-retardant polyether
    Technical specification
    • Unique ref.EMA-K4
    • Product familyEMA
    • Product groupArmchair
    • TypeObject (single object)
    • Date of publishing2024-09-11
    • Edition number1
    • Height (mm)880
    • Width (mm)550
    • Depth (mm)540
    Related
    • Material mainFabric
    • Material secondaryMetal
    Classification
    • BIMobject CategoryFurniture - Armchairs
    • IFC classificationFurniture

    Region availability

    Europe
    Denmark
    Finland
    Iceland
    Norway
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit