Publish your products
FENCE BD27,5 Freestanding table
FENCE BD27,5 Freestanding table
FENCE BD27,5 Freestanding table
FENCE BD27,5 Freestanding table
FENCE BD27,5 Freestanding table
FENCE BD27,5 Freestanding table
FENCE BD27,5 Freestanding table
    Ohlson

    FENCE BD27,5 Freestanding table

    Freestanding table that fits the vast majority of furniture and is especially good for the FENCE family, of course.

    A pretty table that can be placed in front of or together with the sofa.

    Also nice to start from a bench with a built-in table.

    Specification
    • WIDTH 27,5 cm 

      DEPTH 55 cm

      STAND 

      Square tube in silver-white or black lacquer is standard

      Optional RAL on request

      TABLE TOP

      Ash veneer on plywood

      Natural alt white or black varnish

      Optional NCS on request

    Technical specification
    • Unique ref.FENCE-bd27-5-table-copy
    • Product familyFENCE
    • Product groupTable
    • TypeObject (single object)
    • Date of publishing2024-09-12
    • Edition number1
    • Height (mm)400
    • Width (mm)850
    • Depth (mm)550
    Related
    • Material mainAsh
    • Material secondaryMetal
    Classification
    • BIMobject CategoryFurniture - Tables
    • IFC classificationFurniture

    Region availability

    Europe
    Denmark
    Finland
    Iceland
    Norway
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit